Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Tapered Thread Plug (Flush) EA949GR-1【100 pieces】

Tapered Thread Plug (Flush) EA949GR-1 EA949GR-1

Part number:

EA949GR-1
Clear
Quantity:
Pack (100 pieces)

Part number list

Number of items
Part number
EA949GR-1
Minimum order quantity
1 packs

100 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
51.46 €
( 61.24 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Iron
・No sealing tape required.
・Dim.…PT1/8-28
・Qty. per unit…100

Part number has been confirmed