Set Screw with Hexagonal Hole [Black Chrome Plating] EA949MP-808【8 Pieces Per Package】

Set Screw with Hexagonal Hole [Black Chrome Plating] EA949MP-808
【Product Specifications】
・Material-Iron (BC)
・Dim.…M8 x 8
・Qty. per unit…8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949MP-808

Part Number
EA949MP-808
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.53 €

8 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Set Screw with Hexagonal Hole [Black Chrome Plating] EA949MP-808, part number EA949MP-808.
You can find the detail information about specifications and dimensions on part number EA949MP-808.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360