Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

[UNC] Recoil Kit with Tap EA949VG-1A

[UNC] Recoil Kit with Tap EA949VG-1A EA949VG-1A

Part number:

EA949VG-1A
Clear
Quantity:

Part number list

Number of items
Part number
EA949VG-1A
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
103.72 €
( 123.43 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Stainless steel (SUS304)
・Set details- Recoil, insertion tool , drill for prepared hole, recoil tap, magnet type tongue removing toll
・Use a tap holder esparately
・Case dim.-195 x 85 x 30 (H)mm
・Dim.-#8-32
・No. of recoils-15 pcs

Part number has been confirmed