Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Set collars / steel / double set screw / EA966C-4

Set collars / steel / double set screw / EA966C-4 EA966C-4

Part number:

EA966C-4
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA966C-4
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.57 €
( 3.06 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Steel (S45C)
・General purpose type
・ID x OD x Width…5 x 14 x 8

Part number has been confirmed