Confirmed
  • Est. shipping days
    • All
    • Within 24 working days

Screw-type Swivel Castors EA986HT-32

Screw-type Swivel Castors EA986HT-32 EA986HT-32

Part number:

EA986HT-32
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA986HT-32
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
99.17 €
( 118.01 € )
24 working days

More Information

Basic information

【Product Specifications】
・Ball bearing
・Operating temperature range--25/70℃
・Screw size-M12x30
・Without swivel stopper
・Wheel dia.xWidth-50x33mm
・Mounting height(H)-70mm
・Load capacity-150kg

Part number has been confirmed