Confirmed
  • Est. shipping days
    • All
    • Within 14 working days

Screw-type Castors With Metal EA986HV-2

Screw-type Castors With Metal EA986HV-2 EA986HV-2

Part number:

EA986HV-2
Clear
Quantity:

Part number list

Number of items
Part number
EA986HV-2
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
29.58 €
( 35.20 € )
14 working days

More Information

Basic information

【Product Specifications】
・Plain bearing
・Material-Fitting:steel(zinc plating finish), Whee:nylon6
・Thread size--1, 2:M10x20, -3:M12x20
・Specification-Swivelwithout brake
・Wheel dia. x Width(mm)-75 x 23
・Load capacity(kg)-75
・Overall height-98mm

Part number has been confirmed