Confirmed
  • Est. shipping days
    • All
    • Within 24 working days

Caster (Fixing Bracket, Stainless Steel) Wheel Diameter × Width: 150 × 50 mm. Heat Resistance Temperature: -35 to 300°C

Caster (Fixing Bracket, Stainless Steel) Wheel Diameter × Width: 150 × 50 mm. Heat Resistance Temperature: -35 to 300°C EA986LJ-150

Part number:

EA986LJ-150
Clear
  • Unit price (excl. VAT)
    230.67 €
  • Total (excl. VAT)
    230.67 €
    Price including VAT: 274.50 €
  • Expected shipping days
    7 working days
    Expected shipping date: 16.05.2025
Quantity:
Quantity available for order?2
Loading...
Quantity 
?
1 - 23+
Unit price (excluding VAT)
(Unit price including VAT)
230.67 €
(274.50 €)
230.67 €
(274.50 €)
Shipping days7 daysQuote

Part number list

Number of items
Part number
EA986LJ-150
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
230.67 €
( 274.50 € )
24 working days

More Information

Basic information

【Product Specifications】
・Plane bearing
・Heat-proof temperature: -35 to 300℃
・Fitting-Stainless steel
・Wheel-Nylon 6
・Specification…Fixed
・Wheel dia. x Width…150 x 50mm
・Load capacity…300kg
・Overall height…190mm
・Weight…1.5kg

Part number has been confirmed