Confirmed
  • Est. shipping days
    • All
    • Within 24 working days

Swivel Castors (Steel Wheel) EA986NA-150

Swivel Castors (Steel Wheel) EA986NA-150 EA986NA-150

Part number:

EA986NA-150
Clear
  • Unit price (excl. VAT)
    205.34 €
  • Total (excl. VAT)
    205.34 €
    Price including VAT: 244.35 €
  • Expected shipping days
    -
This quantity is currently not available.
Available order quantity: 0
You need more than 1?Send request to MISUMI
Request form
Quantity required
Desired shipping date
The shipping date may not follow the specified date
Please enter the required quantity and desired shipping date.
We will respond promptly after receiving your request.
Quantity:
Quantity available for order?0
Loading...

Part number list

Number of items
Part number
EA986NA-150
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
205.34 €
( 244.35 € )
24 working days

More Information

Basic information

【Product Specifications】
・Plain bearing
・Heat-proof temperature: -25℃ to 120℃
・Material-Wheel: cast steel, Fitting: steel
・Wheel with grease nipple
・Specification…Swivelwithout brake
・Wheel dia. x Width…150 x 50mm
・Load capacity…400kg
・Overall height…190mm

Part number has been confirmed