Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Castors (Steel Wheel) [for Rail] EA986NV-200

Castors (Steel Wheel) [for Rail] EA986NV-200 EA986NV-200

Part number:

EA986NV-200
Clear
  • Unit price (excl. VAT)
    429.44 €
  • Total (excl. VAT)
    429.44 €
    Price including VAT: 511.03 €
  • Expected shipping days
    6 working days
    Expected shipping date: 19.05.2025
Quantity:
Quantity available for order?44
Quantity 
?
1 - 2425+
Unit price (excluding VAT)
(Unit price including VAT)
429.44 €
(511.03 €)
429.44 €
(511.03 €)
Shipping days6 daysQuote

Part number list

Number of items
Part number
EA986NV-200
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
429.44 €
( 511.03 € )
6 working days

More Information

Basic information

【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25℃ to 120℃
・Material-Wheel: cast steel, Fitting: steel
・Wheel with grease nipple
・Wheel dia. x W…200 x 38mm
・Load…1,500kg
・Height…245mm

Part number has been confirmed