Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Castors EA986PF-2

Castors EA986PF-2 EA986PF-2

Part number:

EA986PF-2
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA986PF-2
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.15 €
( 2.56 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Fitting: steel plate, Wheel: rubber
・Caster: -1 to -4: fixed-11 to -14: swivel
・Wheel dia.…32mm
・Load…12kg
・Height…42mm

Part number has been confirmed