Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Caster (With Fixing Bracket and Brake) Wheel Diameter × Width: 130 × 36 mm

Caster (With Fixing Bracket and Brake) Wheel Diameter × Width: 130 × 36 mm EA986PN-63

Part number:

EA986PN-63
Clear
  • Unit price (excl. VAT)
    91.71 €
  • Total (excl. VAT)
    91.71 €
    Price including VAT: 109.13 €
  • Expected shipping days
    6 working days
    Expected shipping date: 15.05.2025
Quantity:
Quantity available for order?9
Quantity 
?
1 - 910+
Unit price (excluding VAT)
(Unit price including VAT)
91.71 €
(109.13 €)
91.71 €
(109.13 €)
Shipping days6 daysQuote

Part number list

Number of items
Part number
EA986PN-63
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
91.71 €
( 109.13 € )
6 working days

More Information

Basic information

【Product Specifications】
・With Bearing
・Material-Fitting:steel, Whee:urethane
・Heat-proof temperature--15 to 70℃
・Description- With a fixed stopper
・Wheel dia. x Width(mm)-130 x 36
・Load capacity(kg)-250
・Overall height-177mm

Part number has been confirmed