Configure

Machine Handle (M5-20)

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Product information

Part number list

Number of items

Pitch P

(mm)

Main Body, Surface Treatment

Screw-on distance A

(mm)

Surface treatment

Handle color

RoHS?Minimum order quantity
200
Chrome Plating
200
Matt chrome-plated
Silver
10
1 pieces
200
Powder Coating
200
Powder-coated
Black
10
1 pieces
350
Chrome Plating
350
Matt chrome-plated
Silver
10
1 pieces
350
Powder Coating
350
Powder-coated
Black
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
48.38 €
( 57.57 € )
12 working days
38.76 €
( 46.12 € )
12 working days
58.56 €
( 69.69 € )
12 working days
46.80 €
( 55.69 € )
12 working days

More Information

Basic information

Round steel bar, ground, brushed, matt chromium plated or black powder coated with fine structure