Configure

Device Handle (UG-02)

Part number:

Still undefined. 12 possible part numbers found.
Quantity:

Product information

Part number list

Number of items

Pitch P

(mm)

Screw-on distance A

(mm)

Length L

(mm)

Handle color

RoHS?Minimum order quantity
55
55
69
Shank black ledge silver
10
1 pieces
55
55
69
Shank and ledge black
10
1 pieces
88
88
102
Shank black ledge silver
10
1 pieces
88
88
102
Shank and ledge black
10
1 pieces
100
100
114
Shank black ledge silver
10
1 pieces
100
100
114
Shank and ledge black
10
1 pieces
120
120
134
Shank black ledge silver
10
1 pieces
120
120
134
Shank and ledge black
10
1 pieces
180
180
194
Shank black ledge silver
10
1 pieces
180
180
194
Shank and ledge black
10
1 pieces
235
235
249
Shank black ledge silver
10
1 pieces
235
235
249
Shank and ledge black
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
6.22 €
( 7.40 € )
7 working days
6.64 €
( 7.90 € )
7 working days
6.58 €
( 7.83 € )
7 working days
7.28 €
( 8.66 € )
7 working days
6.82 €
( 8.12 € )
7 working days
7.60 €
( 9.04 € )
7 working days
7.04 €
( 8.38 € )
7 working days
7.90 €
( 9.40 € )
7 working days
7.90 €
( 9.40 € )
7 working days
9.18 €
( 10.92 € )
7 working days
8.70 €
( 10.35 € )
7 working days
10.34 €
( 12.30 € )
7 working days

More Information

Basic information

Aluminium profile, handle shank made of Polyamide PA6, glass ball reinforced