Configure

Fluoropolymer Pipe Fitting, LQ1 Series, Space Saving Reducing Union Tee, Inch Size

Caution

  • Product images may be representative images. Refer to the catalog for details.

Part number:

Still undefined. 23 possible part numbers found.
Quantity:

Part number list

Number of items

Main Body Material

Compatible Tube Outer Diameter (inch) D (D1)

Compatible Tube Outer Diameter (inch) D2

Compatible Tube Outer Diameter (inch) D3

Packaging

Size of Body (A side)

Size of Body (B side)

Minimum order quantity
PTFE
1/2
-
1/2
Clean Packaging Class M3.5 Equivalent
-
3
1 pieces
PTFE
1/2
-
1/2
Standard Packaging Class M5.5 Equivalent
-
3
1 pieces
PTFE
3/8
-
1/2
Clean Packaging Class M3.5 Equivalent
-
3
1 pieces
PTFE
3/8
-
1/2
Standard Packaging Class M5.5 Equivalent
-
3
1 pieces
PTFE
1/2
-
1/2
Clean Packaging Class M3.5 Equivalent
-
5
1 pieces
PTFE
1/2
-
1/2
Standard Packaging Class M5.5 Equivalent
-
5
1 pieces
PTFE
3/4
-
3/4
Clean Packaging Class M3.5 Equivalent
-
4
1 pieces
PTFE
3/4
-
3/4
Standard Packaging Class M5.5 Equivalent
-
4
1 pieces
PTFE
3/4
-
3/4
Clean Packaging Class M3.5 Equivalent
-
3
1 pieces
PTFE
3/4
-
3/4
Standard Packaging Class M5.5 Equivalent
-
3
1 pieces
PFA
1/2
-
3/4
Clean Packaging Class M3.5 Equivalent
-
5
1 pieces
PTFE
1/4
-
3/4
Clean Packaging Class M3.5 Equivalent
-
5
1 pieces
PTFE
1/4
-
3/4
Standard Packaging Class M5.5 Equivalent
-
5
1 pieces
PTFE
-
3/4
3/4
Clean Packaging Class M3.5 Equivalent
4
-
1 pieces
PTFE
-
3/4
3/4
Standard Packaging Class M5.5 Equivalent
4
-
1 pieces
PFA
-
1/4
3/4
Clean Packaging Class M3.5 Equivalent
5
-
1 pieces
PTFE
1
-
1
Clean Packaging Class M3.5 Equivalent
-
5
1 pieces
PTFE
1
-
1
Standard Packaging Class M5.5 Equivalent
-
5
1 pieces
PTFE
1
-
1
Clean Packaging Class M3.5 Equivalent
-
4
1 pieces
PTFE
1
-
1
Standard Packaging Class M5.5 Equivalent
-
4
1 pieces
PTFE
1
-
1
Clean Packaging Class M3.5 Equivalent
-
3
1 pieces
PTFE
1
-
1
Standard Packaging Class M5.5 Equivalent
-
3
1 pieces
PFA
-
3/4
1
Clean Packaging Class M3.5 Equivalent
6
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
247.98 €
( 295.10 € )
26 working days
247.60 €
( 294.64 € )
26 working days
253.63 €
( 301.82 € )
26 working days
253.24 €
( 301.36 € )
26 working days
285.69 €
( 339.97 € )
26 working days
285.31 €
( 339.52 € )
26 working days
307.39 €
( 365.79 € )
26 working days
307.00 €
( 365.33 € )
26 working days
307.39 €
( 365.79 € )
26 working days
307.00 €
( 365.33 € )
26 working days
155.58 €
( 185.14 € )
26 working days
318.74 €
( 379.30 € )
26 working days
318.35 €
( 378.84 € )
26 working days
348.89 €
( 415.18 € )
26 working days
348.48 €
( 414.69 € )
26 working days
155.58 €
( 185.14 € )
26 working days
452.61 €
( 538.61 € )
26 working days
452.24 €
( 538.17 € )
26 working days
452.61 €
( 538.61 € )
26 working days
452.24 €
( 538.17 € )
26 working days
452.61 €
( 538.61 € )
26 working days
452.24 €
( 538.17 € )
26 working days
248.95 €
( 296.25 € )
26 working days

More Information

Basic information

A fluoropolymer union tee fitting by SMC.
[Features]
· Inch size.
· The tube can be positioned freely.
· Quadruple-seal construction.
· Offers outstanding flow-through characteristics.
· For use at 200°C.
· Excellent at preventing loosening.
· Strong resistance to tube bending and deformation.
· Easy nut fastening.

Caution

  • Product images may be representative images. Refer to the catalog for details.