Stainless steel heavy duty Castors (HS110)

Stainless steel heavy duty Castors (HS110)

Click on this image to zoom in.

Click on this image to zoom in.

  • HS110.B14
  • HS110.B28
Stainless steel heavy duty castors, fixed castor version, with stainless steel fork and double row ball and cage assembly in the fork head, fixing with screw-on plate. Various wheel versions (B14, B28, A90 and B27) with stainless steel roller bearing or plain bearing. Treads made of plastic or polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HS110.B14.100
HS110.B14.125
HS110.B14.150
HS110.B14.200
HS110.B28.100
HS110.B28.125
HS110.B28.126
HS110.B28.150
HS110.B28.200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

30.06 €

1 3 Days 128220.01 to 320.001008410035

63.88 €

1 3 Days 164485.01 to 750.0013211012545

67.02 €

1 3 Days 195485.01 to 750.0013211015045

82.28 €

1 3 Days 242485.01 to 750.0013211020050

32.64 €

1 3 Days 128220.01 to 320.001008410040

40.88 €

1 3 Days 157220.01 to 320.001008412540

65.08 €

1 3 Days 164485.01 to 750.0013211012545

69.32 €

1 3 Days 195485.01 to 750.0013211015045

91.78 €

1 3 Days 242485.01 to 750.0013211020050

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed

Tech Support