Transport Castors (L410)

Transport Castors (L410)

Click on this image to zoom in.

Click on this image to zoom in.

  • L410.A85
  • L410.B10
  • L410.B31
  • L410.B44
  • L410.B55
  • L410.B60
  • L410.B61
  • L410.B80
  • L410.B83
  • L410.B90
  • L410.C10
  • L410.C90
  • L410.C91
  • L410.D16
  • Promotional pricing
Transport castor, version as fixed castor, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with screw-on plate. Installed wheel A85, B10, B31, B44, B55, B60, B61, B80, B83 or B90, with plain bearing, roller bearing or ball bearing and tread made of thermoplastic rubber, rubber, plastic, polyurethane or elastic rubber.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L410.A85.082
L410.A85.102
L410.A85.127
L410.A85.162
L410.A85.202
L410.B10.080
L410.B10.100
L410.B10.108
L410.B10.125
L410.B10.150
L410.B10.175
L410.B10.200
L410.B10.250
L410.B31.080
L410.B31.100
L410.B31.125
L410.B31.150
L410.B31.200
L410.B44.081
L410.B44.101
L410.B44.126
L410.B44.161
L410.B44.201
L410.B55.081
L410.B55.101
L410.B55.126
L410.B55.141
L410.B55.161
L410.B55.181
L410.B55.201
L410.B55.225
L410.B55.250
L410.B55.251
L410.B55.280
L410.B60.100
L410.B60.160
L410.B60.200
L410.B61.101
L410.B61.160
L410.B61.161
L410.B61.200
L410.B61.201
L410.B80.100
L410.B80.160
L410.B80.180
L410.B80.200
L410.B80.201
L410.B80.251
L410.B83.100
L410.B83.160
L410.B83.200
L410.B83.201
L410.B90.080
L410.B90.100
L410.B90.150
L410.B90.151
L410.B90.152
L410.B90.160
L410.B90.162
L410.B90.200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

8.22 €

1 3 Days 10580.01 to 140.00104808032

9.98 €

1 3 Days 12880.01 to 140.001048010032

12.48 €

1 3 Days 15580.01 to 140.001048012532

20.18 €

1 3 Days 195140.01 to 220.0013511016045

24.00 €

1 3 Days 235140.01 to 220.0013511020045

5.66 €

4 2 Days 10580.01 to 140.00104808030

7.20 €

4 2 Days 12880.01 to 140.001048010035

10.24 €

1 3 Days 13280.01 to 140.00988210837

10.22 €

5.42 €

1 Same day

Stock

155140.01 to 220.001058012535

19.24 €

1 2 Days 190220.01 to 320.0013511015050

32.66 €

1 3 Days 215220.01 to 320.0013511017545

23.46 €

4 2 Days 235220.01 to 320.0013511020050

103.34 €

1 3 Days 290320.01 to 485.0013511025050

14.76 €

1 3 Days 10580.01 to 140.00104808028

16.46 €

1 3 Days 12880.01 to 140.001048010030

20.86 €

1 3 Days 155140.01 to 220.001058012532

30.72 €

1 3 Days 190220.01 to 320.0013511015035

42.48 €

1 3 Days 235220.01 to 320.0013511020045

7.88 €

4 2 Days 10580.01 to 140.00104808032

9.64 €

4 2 Days 12880.01 to 140.001048010032

12.62 €

4 2 Days 15580.01 to 140.001048012532

20.22 €

4 2 Days 195140.01 to 220.0013510916045

24.36 €

4 2 Days 235140.01 to 220.0013810920045

6.48 €

4 2 Days 10535.01 to 80.00104808025

8.48 €

4 2 Days 12835.01 to 80.001048010030

10.94 €

1 2 Days 15580.01 to 140.001058012537

14.78 €

1 2 Days 17580.01 to 140.001058014037.5

17.76 €

4 2 Days 19580.01 to 140.0013511016040

25.36 €

4 2 Days 218140.01 to 220.0013810918045

23.20 €

4 2 Days 235140.01 to 220.0013511020050

38.96 €

1 3 Days 250220.01 to 320.0014011022555

43.82 €

1 3 Days 290220.01 to 320.0013511025050

61.66 €

1 3 Days 311220.01 to 320.0018617025060

67.76 €

1 3 Days 325320.01 to 485.0018617028070

14.36 €

1 3 Days 12780.01 to 140.001048010030

36.00 €

1 3 Days 195220.01 to 320.0013810916050

42.78 €

1 3 Days 235220.01 to 320.0013810920050

14.48 €

4 2 Days 12880.01 to 140.001048010026

43.48 €

4 2 Days 195220.01 to 320.0013810916042

52.00 €

1 3 Days 195320.01 to 485.0013810916042

45.58 €

4 2 Days 235220.01 to 320.0013810920050

53.12 €

1 3 Days 235320.01 to 485.0013810920042

33.88 €

17.96 €

1 Same day

Stock

137140.01 to 220.001058510040

59.46 €

4 2 Days 195220.01 to 320.0013511016050

57.64 €

1 3 Days 239220.01 to 320.0013511018050

66.64 €

4 2 Days 235320.01 to 485.0013511020050

73.46 €

4 2 Days 233320.01 to 485.0013511020050

97.88 €

1 3 Days 304320.01 to 485.0013511025050

33.38 €

1 3 Days 137140.01 to 220.001058510040

61.48 €

1 3 Days 195220.01 to 320.0013511016050

67.72 €

1 3 Days 235220.01 to 320.0013511020050

70.06 €

1 3 Days 235320.01 to 485.0013511020050

30.82 €

4 2 Days 10580.01 to 140.00104808020

37.62 €

19.94 €

1 Same day

Stock

12880.01 to 140.001048010030

62.92 €

1 3 Days 181220.01 to 320.0013810915040

64.66 €

1 3 Days 190220.01 to 320.0013511015050

66.70 €

1 3 Days 195320.01 to 485.0013811015050

63.18 €

4 2 Days 195220.01 to 320.0013810916050

65.08 €

1 3 Days 200320.01 to 485.0013811016050

78.08 €

4 2 Days 235220.01 to 320.0013810920050

Loading...

Basic information

Caster Type Plate Type Fixed

Tech Support