ART 82125 Assortment washers

ART 82125 Assortment washers
  • Volume Discount
Assortment with washers DIN 125; Boxes with washers DIN 125

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

821250100000000

Part Number
821250100000000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

126.98 €

1 Available 3 Days 10

Loading...

  1. 1

Basic information

Type Set Washers Material Steel I.D. d(mm) 0
Surface Treatment (Detailed) Not Provided

This page is ART 82125 Assortment washers, part number 821250100000000.
You can find the detail information about specifications and dimensions on part number 821250100000000.

Tech Support