Configure
  • Nominal Ø(mm)
  • Length(mm)
  • Type
  • Est. shipping days
    • All
    • Within 3 working days

ART 88137 Straight screw hooks

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Nominal Ø

(mm)

Length

(mm)

RoHS?Minimum order quantity
2.8
20
10
200 pieces
2.8
25
10
100 pieces
3.3
30
10
100 pieces
4.1
40
10
100 pieces
4.8
50
10
100 pieces
4.8
60
10
100 pieces
5.5
80
10
100 pieces
6
100
10
100 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.21 €
( 0.25 € )
3 working days
0.21 €
( 0.25 € )
3 working days
0.27 €
( 0.32 € )
3 working days
0.30 €
( 0.36 € )
3 working days
0.33 €
( 0.39 € )
3 working days
0.39 €
( 0.46 € )
3 working days
0.72 €
( 0.86 € )
3 working days
1.11 €
( 1.32 € )
3 working days

More Information

Basic information

[Specifications]
・Material: Steel
・Surface treatment: Zinc plated
・Shape: Wood screw thread
・ART 88137
・Nominal Ø(mm): 2.8-6