Configure
  • Stock
  • Nominal Ø(mm)
  • Length(mm)
  • Type
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 3 working days
  • ART 88140 Bended screw hooks

    Part number:

    Still undefined. 9 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Nominal Ø

    (mm)

    Length

    (mm)

    RoHS?Minimum order quantity
    2.3
    20
    10
    100 pieces
    2.3
    25
    10
    100 pieces
    2.3
    30
    10
    100 pieces
    2.9
    40
    10
    100 pieces
    3.3
    50
    10
    1 pieces
    3.3
    60
    10
    100 pieces
    3.8
    70
    10
    100 pieces
    4.3
    80
    10
    100 pieces
    4.8
    100
    10
    100 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    0.24 €
    ( 0.29 € )
    3 working days
    0.27 €
    ( 0.32 € )
    3 working days
    0.27 €
    ( 0.32 € )
    3 working days
    0.30 €
    ( 0.36 € )
    3 working days
    0.36 €0.13 €
    ( 0.15 € )
    Stock item: 1 working dayAvailable for same-day shipping
    0.39 €
    ( 0.46 € )
    3 working days
    0.69 €
    ( 0.82 € )
    3 working days
    0.84 €
    ( 1.00 € )
    3 working days
    1.11 €
    ( 1.32 € )
    3 working days

    More Information

    Basic information

    [Specifications]
    ・Material: Steel
    ・Surface treatment: Zinc plated
    ・Shape: Wood screw thread
    ・ART 88140
    ・Nominal Ø(mm): 2.3-4.8