Configure
  • Inner Ø(mm)
  • Nominal Ø(mm)
  • Length(mm)
  • Type
  • Est. shipping days
    • All
    • Within 3 working days

ART 88144 Heavy ceiling hools

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Inner Ø

(mm)

Nominal Ø

(mm)

Length

(mm)

RoHS?Minimum order quantity
8.2
8.2
100
10
20 pieces
9
9
120
10
20 pieces
9
9
140
10
20 pieces
1
10
140
10
20 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
4.36 €
( 5.19 € )
3 working days
5.32 €
( 6.33 € )
3 working days
5.62 €
( 6.69 € )
3 working days
6.62 €
( 7.88 € )
3 working days

More Information

Basic information

[Specifications]
・Material: Steel
・Surface treatment: Zinc plated
・Shape: Wood screw thread
・ART 88144
・Nominal Ø(mm): 8.2, 9, 10