Configure
  • Thread Nominal (M)
  • Material
    • Aluminum
  • Surface Treatment (Details)
    • Zinc Plating
  • Type
  • Est. shipping days
    • All
    • Within 3 working days

ART 88491 Blind rivet nuts

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Thread Nominal (M)

Material

Surface Treatment (Details)

RoHS?Minimum order quantity
4
Steel
[Zinc Plating] Zinc Plated
10
500 pieces
5
Steel
[Zinc Plating] Zinc Plated
10
500 pieces
6
Steel
[Zinc Plating] Zinc Plated
10
500 pieces
8
Steel
[Zinc Plating] Zinc Plated
10
500 pieces
4
[Aluminum] Aluminium alloy
N/A
10
500 pieces
5
[Aluminum] Aluminium alloy
N/A
10
500 pieces
6
[Aluminum] Aluminium alloy
N/A
10
500 pieces
8
[Aluminum] Aluminium alloy
N/A
10
500 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.45 €
( 0.54 € )
3 working days
0.54 €
( 0.64 € )
3 working days
0.75 €
( 0.89 € )
3 working days
0.96 €
( 1.14 € )
3 working days
0.27 €
( 0.32 € )
3 working days
0.30 €
( 0.36 € )
3 working days
0.48 €
( 0.57 € )
3 working days
0.60 €
( 0.71 € )
3 working days

More Information

Basic information

Blind rivet nuts; GESIPA