Configure

DIN 4109 Pipe clamps

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Pipe nominal width

(mm)

RoHS?Minimum order quantity
20-23
10
100 pieces
25-28
10
100 pieces
32-35
10
100 pieces
40-43
10
100 pieces
48-53
10
50 pieces
57-61
10
50 pieces
60-64
10
50 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.92 €
( 3.47 € )
3 working days
3.14 €
( 3.74 € )
3 working days
3.30 €
( 3.93 € )
3 working days
3.72 €
( 4.43 € )
3 working days
4.42 €
( 5.26 € )
3 working days
4.96 €
( 5.90 € )
3 working days
5.32 €
( 6.33 € )
3 working days

More Information

Basic information

[Specifications]
・Material: Steel
・Surface Treatment: Zinc Plated

[Features]
・Screwed tubular clamps, comb. thread connector M8, M10, noise protection inlay ~ DIN 4109