Configure
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 14 working days

Hinged Chain Conveyors / head drive station / without motor / EURO-flex 55

Hinged Chain Conveyors / head drive station / without motor / EURO-flex 55

Mouse over image to enlarge

  • 106150
  • 122245

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
RoHS?Minimum order quantity
10
1 pieces
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1,053.11 €
( 1,253.20 € )
14 working days
1,045.42 €
( 1,244.05 € )
14 working days

More Information

Basic information

Drive in conveying direction left (KA55-L) or right (KA55-R). In the extent of supply contain: motor plate for gear motor SEW-S37 ..., chain guard, attachment elements Optional with slip-on gearing motor. Necessary chain length: 750 mm
System width: 55