Configure
  • Tightening Force(N)
  • Clamping screw
    • M6
    • M8
  • Clamp Force (Range)(N)(N)
  • F1(kN)
  • Size
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 5 working days
    • Within 7 working days

6803S Vertical toggle clamp with safety latch

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Tightening Force

(N)

Clamping screw

Clamp Force (Range)(N)

(N)

F1

(kN)

Size

RoHS?Minimum order quantity
1200
[M6] M6x35
1050 to 2259
1,0
2
10
1 pieces
2500
[M8] M8x45
2260 or More
1,4
3
10
1 pieces
3000
[M8] M8x65
2260 or More
2,0
4
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
66.11 €
( 78.67 € )
7 working days
72.98 €
( 86.85 € )
5 working days
86.22 €
( 102.60 € )
5 working days

More Information

Basic information

Vertical toggle clamp with safety latch for open and clamped positions.
With open clamping arm and angled base.
Galvanized and passivated. Stainless steel rivets, which run in hardened bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with finger protection. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890. The product is available per 1 peace.