Configure

6829K Swing clamp, pneumatic, flange-mounting version

Part number:

Still undefined. 10 possible part numbers found.
Quantity:

Part number list

Number of items

F3

(kN)

Connecting thread for clamping screws

Size

right swinging

left swinging

RoHS?Minimum order quantity
0,17
M 6
25
yes
-
10
1 pieces
0,27
M 8
32
yes
-
10
1 pieces
0,45
M 8
40
yes
-
10
1 pieces
0,70
M12
50
yes
-
10
1 pieces
1,10
M12
63
yes
-
10
1 pieces
0,17
M 6
25
-
yes
10
1 pieces
0,27
M 8
32
-
yes
10
1 pieces
0,45
M 8
40
-
yes
10
1 pieces
0,70
M12
50
-
yes
10
1 pieces
1,10
M12
63
-
yes
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
668.46 €
( 795.47 € )
5 working days
739.33 €
( 879.80 € )
5 working days
819.71 €
( 975.45 € )
5 working days
863.08 €
( 1,027.07 € )
5 working days
907.50 €
( 1,079.92 € )
5 working days
668.46 €
( 795.47 € )
5 working days
739.33 €
( 879.80 € )
5 working days
819.71 €
( 975.45 € )
5 working days
863.08 €
( 1,027.07 € )
5 working days
907.50 €
( 1,079.92 € )
5 working days

More Information

Basic information

Swing clamp, pneumatic, flange-mounting version double-acting
For recessed installation in fixtures. Both compressed-air connections are in the flange. Piston rod non-rusting, polished. Body is made of aluminium, anodised. HART-COAT surface for wear-resistance. Including screw and spring washer for simple setting of the clamp arm position.

Mounting:
- from above with cap screws through the flange
- from below in a bore in the fixture using grooved nuts and clamping against the flange
- from above with grooved nuts against the fixture

Accessories (not included in pack):
- Clamping arm 6829SP
- Grooved nut 6829N
- Clamping screw 6880 The product is available per 1 peace.