Cam action indexing plungers, Steel, without locking function

Cam action indexing plungers, Steel, without locking function
  • Volume Discount
For GN 721 cam action indexing plungers the indexing plunger pin is withdrawn by turning the lock by 180°.
When the cam action indexing plungers are positioned symmetrically, the left or right handed types allow for a practical, i.e. equal, direction setting of the lock.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
721-5-M10X1-LA
721-5-M10X1-LAK
721-5-M10X1-RA
721-5-M10X1-RAK
721-6-M12X1,​5-LA
721-6-M12X1,​5-LAK
721-6-M12X1,​5-LB
721-6-M12X1,​5-LBK
721-6-M12X1,​5-RA
721-6-M12X1,​5-RAK
721-6-M12X1,​5-RB
721-6-M12X1,​5-RBK
721-8-M16X1,​5-LA
721-8-M16X1,​5-LAK
721-8-M16X1,​5-LB
721-8-M16X1,​5-LBK
721-8-M16X1,​5-RA
721-8-M16X1,​5-RAK
721-8-M16X1,​5-RB
721-8-M16X1,​5-RBK
721-10-M20X1,​5-LA
721-10-M20X1,​5-LAK
721-10-M20X1,​5-LB
721-10-M20X1,​5-LBK
721-10-M20X1,​5-RA
721-10-M20X1,​5-RAK
721-10-M20X1,​5-RB
721-10-M20X1,​5-RBK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

18.30 €

1 Available 7 Days 5M 10 x 1LA, Left-hand lock

18.62 €

1 Available 7 Days 5M 10 x 1LAK, Left-hand lock, with lock nut

18.30 €

1 Available 7 Days 5M 10 x 1RA, Right-hand lock

18.62 €

1 Available 7 Days 5M 10 x 1RAK, Right-hand lock, with lock nut

19.46 €

1 Available 7 Days 6M 12 x 1,5LA, Left-hand lock

19.80 €

1 Available 7 Days 6M 12 x 1,5LAK, Left-hand lock, with lock nut

20.62 €

1 Available 7 Days 6M 12 x 1,5LB, Left-hand lock, with plastic cover

20.98 €

1 Available 7 Days 6M 12 x 1,5LBK, Left-hand lock, with plastic cover, with lock nut

19.46 €

1 Available 7 Days 6M 12 x 1,5RA, Right-hand lock

19.80 €

1 Available 7 Days 6M 12 x 1,5RAK, Right-hand lock, with lock nut

20.62 €

1 Available 7 Days 6M 12 x 1,5RB, Right-hand lock, with plastic cover

20.98 €

1 Available 7 Days 6M 12 x 1,5RBK, Right-hand lock, with plastic cover, with lock nut

21.52 €

1 Available 7 Days 8M 16 x 1,5LA, Left-hand lock

22.16 €

1 Available 7 Days 8M 16 x 1,5LAK, Left-hand lock, with lock nut

22.40 €

1 Available 7 Days 8M 16 x 1,5LB, Left-hand lock, with plastic cover

23.02 €

1 Available 7 Days 8M 16 x 1,5LBK, Left-hand lock, with plastic cover, with lock nut

21.52 €

1 Available 7 Days 8M 16 x 1,5RA, Right-hand lock

22.16 €

1 Available 7 Days 8M 16 x 1,5RAK, Right-hand lock, with lock nut

22.40 €

1 Available 7 Days 8M 16 x 1,5RB, Right-hand lock, with plastic cover

23.02 €

1 Available 7 Days 8M 16 x 1,5RBK, Right-hand lock, with plastic cover, with lock nut

24.52 €

1 Available 7 Days 10M 20 x 1,5LA, Left-hand lock

25.72 €

1 Available 7 Days 10M 20 x 1,5LAK, Left-hand lock, with lock nut

25.60 €

1 Available 7 Days 10M 20 x 1,5LB, Left-hand lock, with plastic cover

26.80 €

1 Available 7 Days 10M 20 x 1,5LBK, Left-hand lock, with plastic cover, with lock nut

24.52 €

1 Available 7 Days 10M 20 x 1,5RA, Right-hand lock

25.72 €

1 Available 7 Days 10M 20 x 1,5RAK, Right-hand lock, with lock nut

25.60 €

1 Available 7 Days 10M 20 x 1,5RB, Right-hand lock, with plastic cover

26.80 €

1 Available 7 Days 10M 20 x 1,5RBK, Right-hand lock, with plastic cover, with lock nut

Loading...

  1. 1

Tech Support