Control levers, Steel

Control levers, Steel
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Control levers GN 223 can also be supplied as standard with:
Square DIN 79 V + Bore diameter
Keyway DIN 6885 K + Bore diameter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
223-25-B8
223-25-K8
223-25-V8
223-32-B10
223-32-K10
223-32-V10
223-40-B12
223-40-K12
223-40-V12
223-52-B16
223-52-K16
223-52-V16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Gear lever diameter d1 Square d2 Keyway d2 Coupling hole d2

16.58 €

1 Available 7 Days 25--B 8

20.58 €

1 Available 7 Days 25-K 8-

20.58 €

1 Available 7 Days 25V 8--

17.18 €

1 Available 7 Days 32--B 10

21.18 €

1 Available 7 Days 32-K 10-

21.18 €

1 Available 7 Days 32V 10--

21.16 €

1 Available 7 Days 40--B 12

25.16 €

1 Available 7 Days 40-K 12-

25.16 €

1 Available 7 Days 40V 12--

27.62 €

1 Available 7 Days 52--B 16

31.62 €

22.13 €

1 Available Same day

Stock

52-K 16-

31.62 €

1 Available 7 Days 52V 16--

Loading...

  1. 1

Tech Support