Configure
  • Bolt diameter d1(Ø)
  • Length l1
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 7 working days

Indexing plungers, with rest position, Plunger Stainless Steel

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Bolt diameter d1

(Ø)

Length l1

Minimum order quantity
6
6
1 pieces
6
14
1 pieces
8
8
1 pieces
8
18
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
11.80 €
( 14.04 € )
7 working days
12.58 €
( 14.97 € )
7 working days
14.56 €
( 17.33 € )
7 working days
14.36 €
( 17.09 € )
7 working days

More Information

Basic information

Indexing plungers GN 608.6 with rest position are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.
Indexing plungers GN 608.6 are distinguished for their small dimensions. The locking tab is integrated into the knob thus giving reliable operation at all times.