Levelling feet with threaded stud, Steel

Levelling feet with threaded stud, Steel
  • Volume Discount
The static load of the levelling feet GN 343.2 is limited by the load capacity of the ball joint with threaded stud (tensile strength class 5.8 (500 N/mm2)).
The static load values (only valid for Type OS / KS) in the above table refer to a net vertical load in relation to the levelling foot. Under normal operating conditions side loading or angular loading is not uncommon and the load capacity would be considerably reduced which must be taken into consideration.
Levelling feet GN 343.2 cannot be disassembled.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 343.2 Threaded Stud / Levelling Feet, Foot, Female Thread / Threaded Stud Steel

Information



The static load of the levelling feet GN 343.2 is limited by the load capacity of the ball joint / threaded stud (tensile strength class 5.8).
The static load values (only valid for Type OS, KS and KSE) in the above table refer to a net vertical load in relation to the levelling foot. Under normal operating conditions side loading or angular loading is not uncommon and the load capacity would be considerably reduced which must be taken into consideration.
Levelling feet GN 343.2 cannot be disassembled.

see also...
• Levelling feet GN 343.3 / GN 343.4 (Foot plastic, female thread / threaded stud steel)
• Levelling feet GN 343.7 / GN 343.8 (Foot plastic, female thread / threaded stud St. Steel)
• Stainless Steel-Levelling feet GN 343.5 / GN 343.6
• Levelling feet GN 342.1 / GN 342.2 (with vibration damping)

How to Order

How to order (with threaded stud)

 
1d1
2d2
3l1
4Type

Specification                                           

• Steel
  Tensile strength class 5.8
  Zinc plated, blue passivated
• Type KS / KSE
  Plastic cap
  Polyacetal (POM)
  - KS: white (natural color) RAL 9001
  - KSE: black, electrically conductive
    Surface resistivity: < 106 Ω
    Volume resistivity: < 107 Ω
    DIN EN 61340-5-1 / 61340-2-3
• Type KR / KRE
  Plastic cap
  Elastomer (TPE), 78 Shore A ≈
  - KR: black
  - KRE: black, electrically conductive
  Surface resistivity: < 106 Ω
  Volume resistivity: < 107 Ω
  DIN EN 61340-5-1 / 61340-2-3
• Hexagon nut ISO 4032
  Steel
  Zinc plated, blue passivated
• Strength values
• Plastic characteristics
• Elastomer characteristics
• RoHS compliant

Dimensions

        
d1

 
d2
GN 343.2
 
l1

 
l2

 
l3

 
l4

 
l5

 
A/F

 
t
min.
 
Static load in kN
for GN 343.2
(see Information)
25M 64050631920.545.51297.5
25M 84050631920.545.512914
25M 105063801920.545.512-23
32M 84050632324.556.512914
32M 105063802324.556.51510.523
32M 1263801002324.556.515-33
40M 85063802627.567.515-14
40M 105063802627.567.51510.523
40M 1263801002627.567.51711.533
50M 85063802829.578.515-14
50M 105063802829.578.51510.523
50M 1263801002829.578.51711.533
50M 1663801002829.578.517-40
60M 105063803637.58.51017-23
60M 1263801003637.58.5101711.533
60M 16801001253637.58.510241662
60M 20981381583637.58.51024-95
60M 24981381583637.58.51024-95
 
Part Number
343.2-25-M6-40-KR
343.2-25-M6-40-KRE
343.2-25-M6-40-KS
343.2-25-M6-40-KSE
343.2-25-M6-40-OS
343.2-25-M6-50-KR
343.2-25-M6-50-KRE
343.2-25-M6-50-KS
343.2-25-M6-50-KSE
343.2-25-M6-50-OS
343.2-25-M6-63-KR
343.2-25-M6-63-KRE
343.2-25-M6-63-KS
343.2-25-M6-63-KSE
343.2-25-M6-63-OS
343.2-25-M8-40-KR
343.2-25-M8-40-KRE
343.2-25-M8-40-KS
343.2-25-M8-40-KSE
343.2-25-M8-40-OS
343.2-25-M8-50-KR
343.2-25-M8-50-KRE
343.2-25-M8-50-KS
343.2-25-M8-50-KSE
343.2-25-M8-50-OS
343.2-25-M8-63-KR
343.2-25-M8-63-KRE
343.2-25-M8-63-KS
343.2-25-M8-63-KSE
343.2-25-M8-63-OS
343.2-25-M10-50-KR
343.2-25-M10-50-KRE
343.2-25-M10-50-KS
343.2-25-M10-50-KSE
343.2-25-M10-50-OS
343.2-25-M10-63-KR
343.2-25-M10-63-KRE
343.2-25-M10-63-KS
343.2-25-M10-63-KSE
343.2-25-M10-63-OS
343.2-25-M10-80-KR
343.2-25-M10-80-KRE
343.2-25-M10-80-KS
343.2-25-M10-80-KSE
343.2-25-M10-80-OS
343.2-32-M8-40-KR
343.2-32-M8-40-KRE
343.2-32-M8-40-KS
343.2-32-M8-40-KSE
343.2-32-M8-40-OS
343.2-32-M8-50-KR
343.2-32-M8-50-KRE
343.2-32-M8-50-KS
343.2-32-M8-50-KSE
343.2-32-M8-50-OS
343.2-32-M8-63-KR
343.2-32-M8-63-KRE
343.2-32-M8-63-KS
343.2-32-M8-63-KSE
343.2-32-M8-63-OS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread d2 Thread length l1 Type

8.46 €

1 Available Same day

Stock

25M 640KR, with plastic cap, non-gliding

10.06 €

1 Available 7 Days 25M 640KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

8.86 €

1 Available 7 Days 25M 640KS, with plastic cap, gliding

10.58 €

1 Available Same day

Stock

25M 640KSE, with plastic cap, gliding, electrically conductive (antistatic)

6.90 €

1 Available 7 Days 25M 640OS, without plastic cap

8.56 €

1 Available 7 Days 25M 650KR, with plastic cap, non-gliding

10.12 €

1 Available Same day

Stock

25M 650KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

8.92 €

1 Available Same day

Stock

25M 650KS, with plastic cap, gliding

10.66 €

1 Available Same day

Stock

25M 650KSE, with plastic cap, gliding, electrically conductive (antistatic)

7.18 €

1 Available 7 Days 25M 650OS, without plastic cap

8.46 €

1 Available Same day

Stock

25M 663KR, with plastic cap, non-gliding

10.02 €

1 Available Same day

Stock

25M 663KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

8.82 €

1 Available Same day

Stock

25M 663KS, with plastic cap, gliding

10.46 €

1 Available Same day

Stock

25M 663KSE, with plastic cap, gliding, electrically conductive (antistatic)

7.18 €

1 Available Same day

Stock

25M 663OS, without plastic cap

8.02 €

1 Available 7 Days 25M 840KR, with plastic cap, non-gliding

9.60 €

1 Available 7 Days 25M 840KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

8.46 €

1 Available Same day

Stock

25M 840KS, with plastic cap, gliding

9.90 €

1 Available Same day

Stock

25M 840KSE, with plastic cap, gliding, electrically conductive (antistatic)

6.42 €

1 Available 7 Days 25M 840OS, without plastic cap

8.10 €

1 Available Same day

Stock

25M 850KR, with plastic cap, non-gliding

9.68 €

1 Available Same day

Stock

25M 850KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

8.50 €

1 Available Same day

Stock

25M 850KS, with plastic cap, gliding

9.98 €

1 Available Same day

Stock

25M 850KSE, with plastic cap, gliding, electrically conductive (antistatic)

6.60 €

1 Available Same day

Stock

25M 850OS, without plastic cap

8.28 €

1 Available 7 Days 25M 863KR, with plastic cap, non-gliding

9.80 €

1 Available 7 Days 25M 863KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

8.60 €

1 Available Same day

Stock

25M 863KS, with plastic cap, gliding

10.16 €

1 Available Same day

Stock

25M 863KSE, with plastic cap, gliding, electrically conductive (antistatic)

7.10 €

1 Available Same day

Stock

25M 863OS, without plastic cap

8.80 €

1 Available 7 Days 25M 1050KR, with plastic cap, non-gliding

10.36 €

1 Available Same day

Stock

25M 1050KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

9.18 €

1 Available Same day

Stock

25M 1050KS, with plastic cap, gliding

10.92 €

1 Available Same day

Stock

25M 1050KSE, with plastic cap, gliding, electrically conductive (antistatic)

7.56 €

1 Available Same day

Stock

25M 1050OS, without plastic cap

9.02 €

1 Available Same day

Stock

25M 1063KR, with plastic cap, non-gliding

10.58 €

1 Available Same day

Stock

25M 1063KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

9.40 €

1 Available Same day

Stock

25M 1063KS, with plastic cap, gliding

11.16 €

1 Available Same day

Stock

25M 1063KSE, with plastic cap, gliding, electrically conductive (antistatic)

7.78 €

1 Available Same day

Stock

25M 1063OS, without plastic cap

9.60 €

1 Available 7 Days 25M 1080KR, with plastic cap, non-gliding

11.10 €

1 Available Same day

Stock

25M 1080KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

9.92 €

1 Available 7 Days 25M 1080KS, with plastic cap, gliding

11.48 €

1 Available Same day

Stock

25M 1080KSE, with plastic cap, gliding, electrically conductive (antistatic)

8.18 €

1 Available Same day

Stock

25M 1080OS, without plastic cap

8.90 €

1 Available 7 Days 32M 840KR, with plastic cap, non-gliding

10.50 €

1 Available Same day

Stock

32M 840KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

9.16 €

1 Available Same day

Stock

32M 840KS, with plastic cap, gliding

10.88 €

1 Available Same day

Stock

32M 840KSE, with plastic cap, gliding, electrically conductive (antistatic)

7.60 €

1 Available Same day

Stock

32M 840OS, without plastic cap

8.92 €

1 Available Same day

Stock

32M 850KR, with plastic cap, non-gliding

10.50 €

1 Available Same day

Stock

32M 850KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

9.16 €

1 Available Same day

Stock

32M 850KS, with plastic cap, gliding

11.00 €

1 Available Same day

Stock

32M 850KSE, with plastic cap, gliding, electrically conductive (antistatic)

7.68 €

1 Available 7 Days 32M 850OS, without plastic cap

9.08 €

1 Available Same day

Stock

32M 863KR, with plastic cap, non-gliding

10.68 €

1 Available Same day

Stock

32M 863KRE, with plastic cap, non-gliding, electrically conductive (antistatic)

9.28 €

1 Available Same day

Stock

32M 863KS, with plastic cap, gliding

11.16 €

1 Available Same day

Stock

32M 863KSE, with plastic cap, gliding, electrically conductive (antistatic)

7.88 €

1 Available 7 Days 32M 863OS, without plastic cap

Loading...

Tech Support