Configure
  • Outside diameter d1(Ø)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Retaining magnets with female thread, with rubber jacket / ND-NdFeB / SW black, WS white / GN 51.2

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items

Outside diameter d1

(Ø)

Colour

Minimum order quantity
12
SW, black
1 pieces
12
WS, white
1 pieces
22
WS, white
1 pieces
31
SW, black
1 pieces
43
SW, black
1 pieces
43
WS, white
1 pieces
66
SW, black
1 pieces
66
WS, white
1 pieces
88
WS, white
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
4.02 €
( 4.78 € )
4 working days
4.02 €
( 4.78 € )
4 working days
7.24 €
( 8.62 € )
4 working days
9.06 €
( 10.78 € )
4 working days
9.30 €
( 11.07 € )
4 working days
9.30 €
( 11.07 € )
4 working days
17.32 €
( 20.61 € )
4 working days
17.32 €
( 20.61 € )
4 working days
34.76 €
( 41.36 € )
4 working days

More Information

Basic information

Retaining magnets GN 51.2 are a shielded magnetic system with rubber jacket.
The rubber jacket protects sensitive surfaces from being damaged by the magnet and also delivers a higher friction coefficient, resulting in high lateral adhesion forces.