Configure

Side thrust pins, press on type / GN 716

Part number:

Still undefined. 14 possible part numbers found.
Quantity:

Part number list

Number of items

Outside diameter d1

Type

Minimum order quantity
8
EKU, one-sided, ball plastic
1 pieces
8
ENI, one-sided, ball Stainless Steel
1 pieces
10
EKU, one-sided, ball plastic
1 pieces
10
ENI, one-sided, ball Stainless Steel
1 pieces
10
EST, one-sided, ball Steel
1 pieces
12
EKU, one-sided, ball plastic
1 pieces
12
ENI, one-sided, ball Stainless Steel
1 pieces
12
EST, one-sided, ball Steel
1 pieces
14
EKU, one-sided, ball plastic
1 pieces
14
ENI, one-sided, ball Stainless Steel
1 pieces
14
EST, one-sided, ball Steel
1 pieces
16
BST, on both sides, ball Steel
1 pieces
18
BST, on both sides, ball Steel
1 pieces
22
BST, on both sides, ball Steel
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
14.28 €
( 16.99 € )
7 working days
13.86 €
( 16.49 € )
7 working days
14.40 €
( 17.14 € )
7 working days
14.16 €
( 16.85 € )
7 working days
24.56 €
( 29.23 € )
7 working days
15.00 €
( 17.85 € )
7 working days
14.52 €
( 17.28 € )
7 working days
25.68 €
( 30.56 € )
7 working days
15.50 €
( 18.45 € )
7 working days
15.10 €
( 17.97 € )
7 working days
29.30 €
( 34.87 € )
7 working days
28.80 €
( 34.27 € )
7 working days
29.50 €
( 35.10 € )
7 working days
32.36 €
( 38.51 € )
7 working days

More Information

Basic information

Side thrust pins GN 716 are designed for holding, positioning and locating a workpiece.
They have to be pressed into the housing by at least the dimension l3, so as to ensure a positive hold.