Stainless Steel-Indexing plungers, with click-type safety lock, unlocking with p

Stainless Steel-Indexing plungers, with click-type safety lock, unlocking with p
  • Volume Discount
Stainless Steel-Indexing plungers GN 414.1 with click-type safety lock are used when the plunger pin is to be briefly prevented from protruding. When the pin is retracted to its end position, the button engages with a clearly audible click.
The safety lock can be unlocked only by exerting axial pressure on the red safety pushbutton, with the plunger pin then returning to its starting position by spring force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
414.1-6-6-A-NI
414.1-6-6-AK-NI
414.1-6-9-A-NI
414.1-6-9-AK-NI
414.1-8-8-A-NI
414.1-8-8-AK-NI
414.1-8-12-A-NI
414.1-8-12-AK-NI
414.1-10-12-A-NI
414.1-10-12-AK-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1 Stroke l1 Type

24.26 €

1 Available Same day

Stock

66A, without lock nut

25.16 €

1 Available 5 Days 66AK, with lock nut

25.40 €

1 Available 6 Days 69A, without lock nut

26.30 €

1 Available 4 Days 69AK, with lock nut

25.96 €

1 Available Same day

Stock

88A, without lock nut

27.26 €

1 Available 5 Days 88AK, with lock nut

26.34 €

1 Available Same day

Stock

812A, without lock nut

27.64 €

1 Available 6 Days 812AK, with lock nut

26.94 €

1 Available 4 Days 1012A, without lock nut

28.24 €

1 Available 4 Days 1012AK, with lock nut

Loading...

  1. 1

Basic information

Material NI, Stainless Steel

Tech Support