Configure
  • d
  • l(mm)
  • Material
    • Polyamide
  • D(φ)
  • L(mm)
  • D1
  • d1
  • H
  • h
  • High performing lines
  • L1
  • l1
  • Type of assembly
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

EBK.SOFT - Mushroom lobe handles -Soft-touch technopolymer

Part number:

Still undefined. 30 possible part numbers found.
Quantity:

Part number list

Number of items

d

l

(mm)

Material

D

(φ)

L

(mm)

D1

d1

H

h

High performing lines

L1

l1

Type of assembly

Sub execution

Description

Weight

Minimum order quantity
M6
-
[Polyamide] Technopolymer
43
55
-
32.5
-
18
Soft
-
17.5
Blind hole
EBK-B-SOFT
EBK.43 B-M6-SOFT-C1
-
10 pieces
M8
-
[Polyamide] Technopolymer
43
55
-
32.5
-
18
Ergostyle
-
17.5
Blind hole
EBK-B-SOFT
EBK.43 B-M8-SOFT-C1
-
10 pieces
M8
-
-
43
53.5
32.5
-
18
-
-
17.5
-
-
-
EBK.43 B-M8-C-SOFT-C17
72
10 pieces
M10
-
[Polyamide] Technopolymer
43
55
-
32.5
-
18
Soft
-
17.5
Blind hole
EBK-B-SOFT
EBK.43 B-M10-SOFT-C1
-
10 pieces
M10
-
-
43
53.5
32.5
-
18
-
-
17.5
-
-
-
EBK.43 B-M10-C-SOFT-C17
71
10 pieces
M6
16
[Polyamide] Technopolymer
43
55
-
32.5
-
-
Ergostyle
-
17.5
Threaded screw
EBK-p-SOFT
EBK.43 p-M6x16-SOFT-C1
-
10 pieces
M6
20
[Polyamide] Technopolymer
43
55
-
32.5
-
-
Ergostyle
-
17.5
Threaded screw
EBK-p-SOFT
EBK.43 p-M6x20-SOFT-C1
-
10 pieces
M6
25
[Polyamide] Technopolymer
43
55
-
32.5
-
-
Soft
-
17.5
Threaded screw
EBK-p-SOFT
EBK.43 p-M6x25-SOFT-C1
-
10 pieces
M8
16
[Polyamide] Technopolymer
43
55
-
32.5
-
-
Soft
-
17.5
Threaded screw
EBK-p-SOFT
EBK.43 p-M8x16-SOFT-C1
-
10 pieces
M8
20
[Polyamide] Technopolymer
43
55
-
32.5
-
-
Soft
-
17.5
Threaded screw
EBK-p-SOFT
EBK.43 p-M8x20-SOFT-C1
-
10 pieces
M8
25
[Polyamide] Technopolymer
43
55
-
32.5
-
-
Ergostyle
-
17.5
Threaded screw
EBK-p-SOFT
EBK.43 p-M8x25-SOFT-C1
-
10 pieces
M8
30
[Polyamide] Technopolymer
43
55
-
32.5
-
-
Ergostyle
-
17.5
Threaded screw
EBK-p-SOFT
EBK.43 p-M8x30-SOFT-C1
-
10 pieces
M10
20
[Polyamide] Technopolymer
43
55
-
32.5
-
-
Soft
-
17.5
Threaded screw
EBK-p-SOFT
EBK.43 p-M10x20-SOFT-C1
-
10 pieces
M10
25
[Polyamide] Technopolymer
43
55
-
32.5
-
-
Soft
-
17.5
Threaded screw
EBK-p-SOFT
EBK.43 p-M10x25-SOFT-C1
-
10 pieces
M10
30
[Polyamide] Technopolymer
43
55
-
32.5
-
-
Soft
-
17.5
Threaded screw
EBK-p-SOFT
EBK.43 p-M10x30-SOFT-C1
-
10 pieces
M10
50
[Polyamide] Technopolymer
43
55
-
32.5
-
-
Ergostyle
-
17.5
Threaded screw
EBK-p-SOFT
EBK.43 p-M10x50-SOFT-C1
-
10 pieces
M8
-
[Polyamide] Technopolymer
50
64
-
37
-
26
Ergostyle
-
20
Blind hole
EBK-B-SOFT
EBK.50 B-M8-SOFT-C1
-
10 pieces
M8
-
-
50
60
37
-
20
-
-
20
-
-
-
EBK.50 B-M8-C-SOFT-C17
85
10 pieces
M10
-
[Polyamide] Technopolymer
50
64
-
37
-
26
Soft
-
20
Blind hole
EBK-B-SOFT
EBK.50 B-M10-SOFT-C1
-
10 pieces
M10
-
-
50
60
37
-
20
-
-
20
-
-
-
EBK.50 B-M10-C-SOFT-C17
82
10 pieces
M12
-
[Polyamide] Technopolymer
50
64
-
37
-
26
Ergostyle
-
20
Blind hole
EBK-B-SOFT
EBK.50 B-M12-SOFT-C1
-
10 pieces
M12
-
-
50
60
37
-
20
-
-
20
-
-
-
EBK.50 B-M12-C-SOFT-C17
80
10 pieces
M8
16
[Polyamide] Technopolymer
50
64
-
37
-
-
Ergostyle
-
20
Threaded screw
EBK-p-SOFT
EBK.50 p-M8x16-SOFT-C1
-
10 pieces
M8
20
[Polyamide] Technopolymer
50
64
-
37
-
-
Soft
-
20
Threaded screw
EBK-p-SOFT
EBK.50 p-M8x20-SOFT-C1
-
10 pieces
M8
25
[Polyamide] Technopolymer
50
64
-
37
-
-
Soft
-
20
Threaded screw
EBK-p-SOFT
EBK.50 p-M8x25-SOFT-C1
-
10 pieces
M8
30
[Polyamide] Technopolymer
50
64
-
37
-
-
Soft
-
20
Threaded screw
EBK-p-SOFT
EBK.50 p-M8x30-SOFT-C1
-
10 pieces
M10
20
[Polyamide] Technopolymer
50
64
-
37
-
-
Soft
-
20
Threaded screw
EBK-p-SOFT
EBK.50 p-M10x20-SOFT-C1
-
10 pieces
M10
25
[Polyamide] Technopolymer
50
64
-
37
-
-
Soft
-
20
Threaded screw
EBK-p-SOFT
EBK.50 p-M10x25-SOFT-C1
-
10 pieces
M10
30
[Polyamide] Technopolymer
50
64
-
37
-
-
Ergostyle
-
20
Threaded screw
EBK-p-SOFT
EBK.50 p-M10x30-SOFT-C1
-
10 pieces
M10
50
[Polyamide] Technopolymer
50
64
-
37
-
-
Soft
-
20
Threaded screw
EBK-p-SOFT
EBK.50 p-M10x50-SOFT-C1
-
10 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
7.33 €
( 8.72 € )
4 working days
7.33 €
( 8.72 € )
4 working days
9.68 €
( 11.52 € )
4 working days
7.33 €
( 8.72 € )
4 working days
9.75 €
( 11.60 € )
4 working days
6.89 €
( 8.20 € )
4 working days
6.91 €
( 8.22 € )
4 working days
6.95 €
( 8.27 € )
4 working days
6.95 €
( 8.27 € )
4 working days
7.22 €
( 8.59 € )
4 working days
7.26 €
( 8.64 € )
4 working days
7.29 €
( 8.68 € )
4 working days
7.13 €
( 8.48 € )
4 working days
7.22 €
( 8.59 € )
4 working days
7.40 €
( 8.81 € )
4 working days
7.51 €
( 8.94 € )
4 working days
8.12 €
( 9.66 € )
4 working days
10.78 €
( 12.83 € )
4 working days
8.12 €
( 9.66 € )
4 working days
10.89 €
( 12.96 € )
4 working days
8.76 €
( 10.42 € )
4 working days
11.18 €
( 13.30 € )
4 working days
7.72 €
( 9.19 € )
4 working days
7.51 €
( 8.94 € )
4 working days
7.59 €
( 9.03 € )
4 working days
7.68 €
( 9.14 € )
4 working days
7.90 €
( 9.40 € )
4 working days
7.92 €
( 9.42 € )
4 working days
8.31 €
( 9.89 € )
4 working days
8.42 €
( 10.02 € )
4 working days

More Information

Basic information

Mushroom lobe handles
High-resilience polypropylene based (PP) technopolymer, coated with "soft-touch" thermoplastic elastomer (TPE) chemically bonded, hardness 70 Shore A, black colour, matte finish.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Particularly suitable for fitness machines, tools and machines for gardening and goods transport, high-precision instruments and disability aids.