Configure
  • d
  • l(mm)
  • Material
    • Polyamide
  • D(φ)
  • L(mm)
  • c
  • Color-finish accessory code
  • D1
  • f
  • d1
  • d2
  • d3
  • d4
  • d5
  • f
  • H
  • H1
  • H2
  • h
  • h1
  • h2
  • h3
  • h4
  • High performing lines
  • R
  • t
  • Type of assembly
  • Material 2
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

ELC. - Control levers -arranged for clicking operation technopolymer

Part number:

Still undefined. 64 possible part numbers found.
Quantity:

Part number list

Number of items

d

l

(mm)

Material

D

(φ)

L

(mm)

c

Color-finish accessory code

D1

f

d1

d2

d3

d4

d5

f

H

H1

H2

h

h1

h2

h3

h4

High performing lines

R

t

Type of assembly

Sub execution

Material 2

Description

Weight

Minimum order quantity
6
20
[Polyamide] Technopolymer
32
67
4
C1
-
-
15
22.5
4
10
16
24
35
-
-
16
24
24
5
3
Ergostyle
12
9
Plain hole
ELC.
-
ELC.67 A-6-C1
-
1 pieces
6
20
[Polyamide] Technopolymer
32
67
4
C2
-
-
15
22.5
4
10
16
24
35
-
-
16
24
24
5
3
Ergostyle
12
9
Plain hole
ELC.
-
ELC.67 A-6-C2
-
1 pieces
6
20
[Polyamide] Technopolymer
32
67
4
C3
-
-
15
22.5
4
10
16
24
35
-
-
16
24
24
5
3
Ergostyle
12
9
Plain hole
ELC.
-
ELC.67 A-6-C3
-
1 pieces
6
20
[Polyamide] Technopolymer
32
67
4
C4
-
-
15
22.5
4
10
16
24
35
-
-
16
24
24
5
3
Ergostyle
12
9
Plain hole
ELC.
-
ELC.67 A-6-C4
-
1 pieces
6
20
[Polyamide] Technopolymer
32
67
4
C5
-
-
15
22.5
4
10
16
24
35
-
-
16
24
24
5
3
Ergostyle
12
9
Plain hole
ELC.
-
ELC.67 A-6-C5
-
1 pieces
6
20
[Polyamide] Technopolymer
32
67
4
C6
-
-
15
22.5
4
10
16
24
35
-
-
16
24
24
5
3
Ergostyle
12
9
Plain hole
ELC.
-
ELC.67 A-6-C6
-
1 pieces
6
20
[Polyamide] Technopolymer
32
67
4
C17
15
24
-
22.5
4
10
16
-
16
24
24
-
-
-
5
3
Ergostyle
12
9
AC Plain hole
ELC.
-
ELC.67 A-6-C17
50
1 pieces
6
20
[Polyamide] Technopolymer
32
67
4
-
-
-
15
22.5
4
10
16
24
35
-
-
16
24
24
5
3
Ergostyle
12
9
Plain hole
ELC-FC3
-
ELC.67 A-6-FC3
-
1 pieces
8
23
[Polyamide] Technopolymer
37
85
4.3
C1
-
-
18
26
5
13.5
20
26
41
-
-
17.5
27
27
7.5
5
Ergostyle
13.8
12.5
Plain hole
ELC.
-
ELC.85 A-8-C1
-
1 pieces
8
23
[Polyamide] Technopolymer
37
85
4.3
C2
-
-
18
26
5
13.5
20
26
41
-
-
17.5
27
27
7.5
5
Ergostyle
13.8
12.5
Plain hole
ELC.
-
ELC.85 A-8-C2
-
1 pieces
8
23
[Polyamide] Technopolymer
37
85
4.3
C3
-
-
18
26
5
13.5
20
26
41
-
-
17.5
27
27
7.5
5
Ergostyle
13.8
12.5
Plain hole
ELC.
-
ELC.85 A-8-C3
-
1 pieces
8
23
[Polyamide] Technopolymer
37
85
4.3
C4
-
-
18
26
5
13.5
20
26
41
-
-
17.5
27
27
7.5
5
Ergostyle
13.8
12.5
Plain hole
ELC.
-
ELC.85 A-8-C4
-
1 pieces
8
23
[Polyamide] Technopolymer
37
85
4.3
C5
-
-
18
26
5
13.5
20
26
41
-
-
17.5
27
27
7.5
5
Ergostyle
13.8
12.5
Plain hole
ELC.
-
ELC.85 A-8-C5
-
1 pieces
8
23
[Polyamide] Technopolymer
37
85
4.3
C6
-
-
18
26
5
13.5
20
26
41
-
-
17.5
27
27
7.5
5
Ergostyle
13.8
12.5
Plain hole
ELC.
-
ELC.85 A-8-C6
-
1 pieces
8
23
[Polyamide] Technopolymer
37
85
4.3
C17
18
26
-
26
5
13.5
20
-
17.5
27
27
-
-
-
7.5
5
Ergostyle
13.8
12.5
AC Plain hole
ELC.
-
ELC.85 A-8-C17
63
1 pieces
8
23
[Polyamide] Technopolymer
37
85
4.3
-
-
-
18
26
5
13.5
20
26
41
-
-
17.5
27
27
7.5
5
Ergostyle
13.8
12.5
Plain hole
ELC-FC3
-
ELC.85 A-8-FC3
-
1 pieces
12
29
[Polyamide] Technopolymer
46
110
6.5
C1
-
-
22
31.5
6
17
25.5
32
54
-
-
22
35
36
10
8
Ergostyle
17.5
15.5
Plain hole
ELC.
-
ELC.110 A-12-C1
-
1 pieces
12
29
[Polyamide] Technopolymer
46
110
6.5
C2
-
-
22
31.5
6
17
25.5
32
54
-
-
22
35
36
10
8
Ergostyle
17.5
15.5
Plain hole
ELC.
-
ELC.110 A-12-C2
-
1 pieces
12
29
[Polyamide] Technopolymer
46
110
6.5
C3
-
-
22
31.5
6
17
25.5
32
54
-
-
22
35
36
10
8
Ergostyle
17.5
15.5
Plain hole
ELC.
-
ELC.110 A-12-C3
-
1 pieces
12
29
[Polyamide] Technopolymer
46
110
6.5
C4
-
-
22
31.5
6
17
25.5
32
54
-
-
22
35
36
10
8
Ergostyle
17.5
15.5
Plain hole
ELC.
-
ELC.110 A-12-C4
-
1 pieces
12
29
[Polyamide] Technopolymer
46
110
6.5
C5
-
-
22
31.5
6
17
25.5
32
54
-
-
22
35
36
10
8
Ergostyle
17.5
15.5
Plain hole
ELC.
-
ELC.110 A-12-C5
-
1 pieces
12
29
[Polyamide] Technopolymer
46
110
6.5
C6
-
-
22
31.5
6
17
25.5
32
54
-
-
22
35
36
10
8
Ergostyle
17.5
15.5
Plain hole
ELC.
-
ELC.110 A-12-C6
-
1 pieces
12
29
[Polyamide] Technopolymer
46
110
6.5
C17
22
32
-
31.5
6
17
25.5
-
22
35
36
-
-
-
10
8
Ergostyle
17.5
15.5
AC Plain hole
ELC.
-
ELC.110 A-12-C17
129
1 pieces
12
29
[Polyamide] Technopolymer
46
110
6.5
-
-
-
22
31.5
6
17
25.5
32
54
-
-
22
35
36
10
8
Ergostyle
17.5
15.5
Plain hole
ELC-FC3
-
ELC.110 A-12-FC3
-
1 pieces
14
34
[Polyamide] Technopolymer
54
140
7
C1
-
-
26
36
8
21
31
39
60
-
-
27
38
38
8.5
6
Ergostyle
20.2
16
Plain hole
ELC.
-
ELC.140 A-14-C1
-
1 pieces
14
34
[Polyamide] Technopolymer
54
140
7
C2
-
-
26
36
8
21
31
39
60
-
-
27
38
38
8.5
6
Ergostyle
20.2
16
Plain hole
ELC.
-
ELC.140 A-14-C2
-
1 pieces
14
34
[Polyamide] Technopolymer
54
140
7
C3
-
-
26
36
8
21
31
39
60
-
-
27
38
38
8.5
6
Ergostyle
20.2
16
Plain hole
ELC.
-
ELC.140 A-14-C3
-
1 pieces
14
34
[Polyamide] Technopolymer
54
140
7
C4
-
-
26
36
8
21
31
39
60
-
-
27
38
38
8.5
6
Ergostyle
20.2
16
Plain hole
ELC.
-
ELC.140 A-14-C4
-
1 pieces
14
34
[Polyamide] Technopolymer
54
140
7
C5
-
-
26
36
8
21
31
39
60
-
-
27
38
38
8.5
6
Ergostyle
20.2
16
Plain hole
ELC.
-
ELC.140 A-14-C5
-
1 pieces
14
34
[Polyamide] Technopolymer
54
140
7
C6
-
-
26
36
8
21
31
39
60
-
-
27
38
38
8.5
6
Ergostyle
20.2
16
Plain hole
ELC.
-
ELC.140 A-14-C6
-
1 pieces
14
34
[Polyamide] Technopolymer
54
140
7
C17
26
39
-
36
8
21
31
-
27
38
38
-
-
-
8.5
6
Ergostyle
20.2
16
AC Plain hole
ELC.
-
ELC.140 A-14-C17
145
1 pieces
14
34
[Polyamide] Technopolymer
54
140
7
-
-
-
26
36
8
21
31
39
60
-
-
27
38
38
8.5
6
Ergostyle
20.2
16
Plain hole
ELC-FC3
-
ELC.140 A-14-FC3
-
1 pieces
6
20
Stainless steel
32
67
4
C1
-
-
15
22.5
4
10
16
24
35
-
-
16
24
24
5
3
Inox
12
9
Plain hole
ELC-SST
-
ELC.67-SST-6-C1
-
1 pieces
6
20
Stainless steel
32
67
4
C2
-
-
15
22.5
4
10
16
24
35
-
-
16
24
24
5
3
Inox
12
9
Plain hole
ELC-SST
-
ELC.67-SST-6-C2
-
1 pieces
6
20
[Polyamide] Technopolymer
32
67
4
C3
-
-
15
22.5
4
10
16
24
35
-
-
16
24
24
5
3
Ergostyle
12
9
Plain hole
ELC-SST
-
ELC.67-SST-6-C3
-
1 pieces
6
20
[Polyamide] Technopolymer
32
67
4
C4
-
-
15
22.5
4
10
16
24
35
-
-
16
24
24
5
3
Ergostyle
12
9
Plain hole
ELC-SST
-
ELC.67-SST-6-C4
-
1 pieces
6
20
[Polyamide] Technopolymer
32
67
4
C5
-
-
15
22.5
4
10
16
24
35
-
-
16
24
24
5
3
Inox
12
9
Plain hole
ELC-SST
-
ELC.67-SST-6-C5
-
1 pieces
6
20
Stainless steel
32
67
4
C6
-
-
15
22.5
4
10
16
24
35
-
-
16
24
24
5
3
Ergostyle
12
9
Plain hole
ELC-SST
-
ELC.67-SST-6-C6
-
1 pieces
6
20
[Polyamide] Technopolymer
32
67
4
C17
15
24
-
22.5
4
10
16
-
16
24
24
-
-
-
5
3
Ergostyle, Inox
12
9
AC Plain hole
ELC-SST
Stainless steel
ELC.67-SST-6-C17
50
1 pieces
6
20
Stainless steel
32
67
4
-
-
-
15
22.5
4
10
16
24
35
-
-
16
24
24
5
3
Ergostyle
12
9
Plain hole
ELC-SST-FC3
-
ELC.67-SST-6-FC3
-
1 pieces
8
23
Stainless steel
37
85
4.3
C1
-
-
18
26
5
13.5
20
26
41
-
-
17.5
27
27
7.5
5
Ergostyle
13.8
12.5
Plain hole
ELC-SST
-
ELC.85-SST-8-C1
-
1 pieces
8
23
Stainless steel
37
85
4.3
C2
-
-
18
26
5
13.5
20
26
41
-
-
17.5
27
27
7.5
5
Ergostyle
13.8
12.5
Plain hole
ELC-SST
-
ELC.85-SST-8-C2
-
1 pieces
8
23
Stainless steel
37
85
4.3
C3
-
-
18
26
5
13.5
20
26
41
-
-
17.5
27
27
7.5
5
Ergostyle
13.8
12.5
Plain hole
ELC-SST
-
ELC.85-SST-8-C3
-
1 pieces
8
23
Stainless steel
37
85
4.3
C4
-
-
18
26
5
13.5
20
26
41
-
-
17.5
27
27
7.5
5
Inox
13.8
12.5
Plain hole
ELC-SST
-
ELC.85-SST-8-C4
-
1 pieces
8
23
Stainless steel
37
85
4.3
C5
-
-
18
26
5
13.5
20
26
41
-
-
17.5
27
27
7.5
5
Inox
13.8
12.5
Plain hole
ELC-SST
-
ELC.85-SST-8-C5
-
1 pieces
8
23
Stainless steel
37
85
4.3
C6
-
-
18
26
5
13.5
20
26
41
-
-
17.5
27
27
7.5
5
Ergostyle
13.8
12.5
Plain hole
ELC-SST
-
ELC.85-SST-8-C6
-
1 pieces
8
23
[Polyamide] Technopolymer
37
85
4.3
C17
18
26
-
26
5
13.5
20
-
17.5
27
27
-
-
-
7.5
5
Ergostyle, Inox
13.8
12.5
AC Plain hole
ELC-SST
Stainless steel
ELC.85-SST-8-C17
63
1 pieces
8
23
Stainless steel
37
85
4.3
-
-
-
18
26
5
13.5
20
26
41
-
-
17.5
27
27
7.5
5
Ergostyle
13.8
12.5
Plain hole
ELC-SST-FC3
-
ELC.85-SST-8-FC3
-
1 pieces
12
29
[Polyamide] Technopolymer
46
110
6.5
C1
-
-
22
31.5
6
17
25.5
32
54
-
-
22
35
36
10
8
Inox
17.5
15.5
Plain hole
ELC-SST
-
ELC.110-SST-12-C1
-
1 pieces
12
29
[Polyamide] Technopolymer
46
110
6.5
C2
-
-
22
31.5
6
17
25.5
32
54
-
-
22
35
36
10
8
Ergostyle
17.5
15.5
Plain hole
ELC-SST
-
ELC.110-SST-12-C2
-
1 pieces
12
29
Stainless steel
46
110
6.5
C3
-
-
22
31.5
6
17
25.5
32
54
-
-
22
35
36
10
8
Inox
17.5
15.5
Plain hole
ELC-SST
-
ELC.110-SST-12-C3
-
1 pieces
12
29
[Polyamide] Technopolymer
46
110
6.5
C4
-
-
22
31.5
6
17
25.5
32
54
-
-
22
35
36
10
8
Ergostyle
17.5
15.5
Plain hole
ELC-SST
-
ELC.110-SST-12-C4
-
1 pieces
12
29
[Polyamide] Technopolymer
46
110
6.5
C5
-
-
22
31.5
6
17
25.5
32
54
-
-
22
35
36
10
8
Inox
17.5
15.5
Plain hole
ELC-SST
-
ELC.110-SST-12-C5
-
1 pieces
12
29
Stainless steel
46
110
6.5
C6
-
-
22
31.5
6
17
25.5
32
54
-
-
22
35
36
10
8
Inox
17.5
15.5
Plain hole
ELC-SST
-
ELC.110-SST-12-C6
-
1 pieces
12
29
[Polyamide] Technopolymer
46
110
6.5
C17
22
32
-
31.5
6
17
25.5
-
22
35
36
-
-
-
10
8
Ergostyle, Inox
17.5
15.5
AC Plain hole
ELC-SST
Stainless steel
ELC.110-SST-12-C17
129
1 pieces
12
29
[Polyamide] Technopolymer
46
110
6.5
-
-
-
22
31.5
6
17
25.5
32
54
-
-
22
35
36
10
8
Ergostyle
17.5
15.5
Plain hole
ELC-SST-FC3
-
ELC.110-SST-12-FC3
-
1 pieces
14
34
[Polyamide] Technopolymer
54
140
7
C1
-
-
26
36
8
21
31
39
60
-
-
27
38
38
8.5
6
Ergostyle
20.2
16
Plain hole
ELC-SST
-
ELC.140-SST-14-C1
-
1 pieces
14
34
[Polyamide] Technopolymer
54
140
7
C2
-
-
26
36
8
21
31
39
60
-
-
27
38
38
8.5
6
Ergostyle
20.2
16
Plain hole
ELC-SST
-
ELC.140-SST-14-C2
-
1 pieces
14
34
Stainless steel
54
140
7
C3
-
-
26
36
8
21
31
39
60
-
-
27
38
38
8.5
6
Inox
20.2
16
Plain hole
ELC-SST
-
ELC.140-SST-14-C3
-
1 pieces
14
34
[Polyamide] Technopolymer
54
140
7
C4
-
-
26
36
8
21
31
39
60
-
-
27
38
38
8.5
6
Inox
20.2
16
Plain hole
ELC-SST
-
ELC.140-SST-14-C4
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
6.49 €
( 7.72 € )
4 working days
6.49 €
( 7.72 € )
4 working days
6.49 €
( 7.72 € )
4 working days
6.49 €
( 7.72 € )
4 working days
6.49 €
( 7.72 € )
4 working days
6.49 €
( 7.72 € )
4 working days
6.49 €
( 7.72 € )
4 working days
6.29 €
( 7.49 € )
4 working days
8.38 €
( 9.97 € )
4 working days
8.38 €
( 9.97 € )
4 working days
8.38 €
( 9.97 € )
4 working days
8.38 €
( 9.97 € )
4 working days
8.38 €
( 9.97 € )
4 working days
8.38 €
( 9.97 € )
4 working days
8.38 €
( 9.97 € )
4 working days
8.03 €
( 9.56 € )
4 working days
10.74 €
( 12.78 € )
4 working days
10.74 €
( 12.78 € )
4 working days
10.74 €
( 12.78 € )
4 working days
10.74 €
( 12.78 € )
4 working days
10.74 €
( 12.78 € )
4 working days
10.74 €
( 12.78 € )
4 working days
10.74 €
( 12.78 € )
4 working days
10.26 €
( 12.21 € )
4 working days
17.01 €
( 20.24 € )
4 working days
17.01 €
( 20.24 € )
4 working days
17.01 €
( 20.24 € )
4 working days
17.01 €
( 20.24 € )
4 working days
17.01 €
( 20.24 € )
4 working days
17.01 €
( 20.24 € )
4 working days
17.01 €
( 20.24 € )
4 working days
16.46 €
( 19.59 € )
4 working days
13.86 €
( 16.49 € )
4 working days
13.86 €
( 16.49 € )
4 working days
13.86 €
( 16.49 € )
4 working days
13.86 €
( 16.49 € )
4 working days
13.86 €
( 16.49 € )
4 working days
13.86 €
( 16.49 € )
4 working days
13.86 €
( 16.49 € )
4 working days
13.86 €
( 16.49 € )
4 working days
14.44 €
( 17.18 € )
4 working days
14.44 €
( 17.18 € )
4 working days
14.44 €
( 17.18 € )
4 working days
14.44 €
( 17.18 € )
4 working days
14.44 €
( 17.18 € )
4 working days
14.44 €
( 17.18 € )
4 working days
14.44 €
( 17.18 € )
4 working days
14.44 €
( 17.18 € )
4 working days
21.76 €
( 25.89 € )
4 working days
21.76 €
( 25.89 € )
4 working days
21.76 €
( 25.89 € )
4 working days
21.76 €
( 25.89 € )
4 working days
21.76 €
( 25.89 € )
4 working days
21.76 €
( 25.89 € )
4 working days
21.76 €
( 25.89 € )
4 working days
21.76 €
( 25.89 € )
4 working days
32.14 €
( 38.25 € )
4 working days
32.14 €
( 38.25 € )
4 working days
32.14 €
( 38.25 € )
4 working days
32.14 €
( 38.25 € )
4 working days

More Information

Basic information

Glass-fibre reinforced polyamide based technopolymer control lever arranged for clicking operation, grey-black colour and technopolymer boss cap in Ergostyle colours, press-fit assembly, removable by a screwdriver.
A limited manoeuvre angle is possible by fitting stop pins in the rear guide slot.