Configure
  • Stock
  • L(mm)
  • h1(mm)
  • B
  • b1
  • force 1
  • force 2
  • H
  • h2
  • l1
  • l2
  • Type
  • CAD
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 4 working days
  • EPR-PF-AE-V0 - Flush pull handles -for snap-in assembly technopolymer certified self-extinguishing

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    L

    (mm)

    h1

    (mm)

    B

    b1

    force 1

    force 2

    H

    h2

    l1

    l2

    Description

    Minimum order quantity
    50
    17
    90
    76
    1800
    500
    19
    17.5
    28
    7
    EPR.90-PF-AE-V0-C1
    1 pieces
    73
    20
    109
    91
    1300
    400
    24
    21.5
    42
    9
    EPR.110-PF-AE-V0-C1
    1 pieces
    95
    24
    120
    94
    1000
    250
    28.5
    26.5
    58
    11
    EPR.120-PF-AE-V0-C1
    5 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    5.02 €2.41 €
    ( 2.87 € )
    Stock item: 1 working dayAvailable for same-day shipping
    6.01 €
    ( 7.15 € )
    Stock item: 1 working dayAvailable for same-day shipping
    5.86 €
    ( 6.97 € )
    4 working days

    More Information

    Basic information

    Flush pull handle for snap-in assembly in polyamide-based technopolymer, certified self-extinguishing UL-94 V0, glass fibre reinforced, grey-black colour.
    The "V0" certification in accordance with UL-94 V (Underwriters Laboratories) (see Technical Data on page A-5) indicates that on a plastic test sample with specific shape and dimensions, in the vertical position, the flame is extinguished within 10 seconds, without generating any incandescent drops.