ERS. - Safety adjustable handles -Push action technopolymer

ERS. - Safety adjustable handles -Push action technopolymer
  • Volume Discount
Safety adjustable handles with push action.
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Glass-fibre reinforced technopolymer clamping element, AISI 302 stainless steel return spring.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
236902
236903
236904
236913
236914
236935
236972
236974
237003
237005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
R
(mm)
l
(mm)
d
(mm)
L D H h1 h2 h3 d1 h Hole l1 Lever length Teeth no Threaded screw Sub execution Type of assembly Description

5.30 €

10 Available 4 Days 44-M45215.536299281210M4114518-ERS-ABlind holeERS.44 A-M4

5.30 €

10 Available 4 Days 44-M55215.536299281210M5114518-ERS-ABlind holeERS.44 A-M5

5.26 €

10 Available 4 Days 44-M65215.536299281210M6114518-ERS-ABlind holeERS.44 A-M6

5.50 €

10 Available 4 Days 63-M673.519483712371513M613.56520-ERS-ABlind holeERS.63 A-M6

5.50 €

10 Available 4 Days 63-M873.519483712371513M813.56520-ERS-ABlind holeERS.63 A-M8

5.94 €

10 Available 4 Days 63-M873.519483712371513M813.56520-ERS-BBlind holeERS.63 B-M8

5.28 €

10 Available 4 Days 4416M65215.5362992812--114518M6ERS-pThreaded screwERS.44 p-M6x16

5.37 €

10 Available 4 Days 4425M65215.5362992812--114518M6ERS-pThreaded screwERS.44 p-M6x25

5.81 €

1 Available Same day

Stock

6320M873.5194837123715--13.56520M8ERS-pThreaded screwERS.63 p-M8x20

5.85 €

1 Available Same day

Stock

6330M873.5194837123715--13.56520M8ERS-pThreaded screwERS.63 p-M8x30

Loading...

  1. 1

Basic information

Material Technopolymer High performing lines Ergostyle

Tech Support