Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
265111-C1 |
265111-C2 |
265111-C3 |
265111-C4 |
265111-C5 |
265111-C6 |
265111-C17 |
265151-C1 |
265151-C2 |
265151-C3 |
265151-C4 |
265151-C5 |
265151-C6 |
265151-C17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | Color finish accessory code | s | High performing lines | Type of assembly | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|
4.31 € 2.07 € | 1 | Available |
Same day
Stock | 93.5±0.5 | C1 | 10 | Profile systems | Pass-through holes | ESP.110-EH-C1 | - | |
4.31 € | 10 | Available | 5 Days | 93.5±0.5 | C2 | 10 | Profile systems | Pass-through holes | ESP.110-EH-C2 | - | |
4.31 € | 1 | Available |
Same day
Stock | 93.5±0.5 | C3 | 10 | Ergostyle | Pass-through holes | ESP.110-EH-C3 | - | |
4.31 € 2.07 € | 1 | Available |
Same day
Stock | 93.5±0.5 | C4 | 10 | Profile systems | Pass-through holes | ESP.110-EH-C4 | - | |
4.31 € | 1 | Available |
Same day
Stock | 93.5±0.5 | C5 | 10 | Profile systems | Pass-through holes | ESP.110-EH-C5 | - | |
4.31 € 2.07 € | 1 | Available |
Same day
Stock | 93.5±0.5 | C6 | 10 | Ergostyle | Pass-through holes | ESP.110-EH-C6 | - | |
4.31 € | 10 | Available | 4 Days | 93.5 | C17 | 10 | Ergostyle, Profile systems | AF Pass-through holes | ESP.110-EH-C17 | 33 | |
4.31 € 2.07 € | 1 | Available |
Same day
Stock | 93.5±0.5 | C1 | - | Profile systems | Pass-through holes | ESP.110-SH-C1 | - | |
4.31 € 2.07 € | 1 | Available |
Same day
Stock | 93.5±0.5 | C2 | - | Profile systems | Pass-through holes | ESP.110-SH-C2 | - | |
4.31 € 2.07 € | 1 | Available |
Same day
Stock | 93.5±0.5 | C3 | - | Profile systems | Pass-through holes | ESP.110-SH-C3 | - | |
4.31 € 2.07 € | 1 | Available |
Same day
Stock | 93.5±0.5 | C4 | - | Profile systems | Pass-through holes | ESP.110-SH-C4 | - | |
4.31 € 2.07 € | 1 | Available |
Same day
Stock | 93.5±0.5 | C5 | - | Profile systems | Pass-through holes | ESP.110-SH-C5 | - | |
4.31 € 2.07 € | 1 | Available |
Same day
Stock | 93.5±0.5 | C6 | - | Profile systems | Pass-through holes | ESP.110-SH-C6 | - | |
4.31 € | 10 | Available | 4 Days | 93.5 | C17 | - | Ergostyle, Profile systems | AF Pass-through holes | ESP.110-SH-C17 | 33 |
Loading...
Material | Technopolymer | h(mm) | 33 | D/l(mm) | 19 |
---|---|---|---|---|---|
L(mm) | 114 | h1(mm) | 7 | C | 35 |
d | 6.5 | force 1 | 900 | h2 | 11 |
Hole | 6 | l1 | 74 | l2 | 9.5 |
Wheel base | 93 | Sub execution | ESP. |
Configure
Stock
Basic Attributes
f(mm)
Color finish accessory code
s
High performing lines
Type of assembly
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes