LBR. - Control levers -arranged for clicking operation technopolymer

LBR. - Control levers -arranged for clicking operation technopolymer
  • Promotional pricing
  • Volume Discount
Control lever arranged for clicking operation with central body in glass fibre reinforced polyamide-based technopolymer, chrome matte steel arm with cylindrical handle I.280 in duroplast and self-adhesive front plate in matte anodized aluminium to be applied after assembly.
A limited manoeuvre angle is possible by fitting stop pins in the rear guide slot.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
33101
33102
33103
33201
33202
33203
33211
33301
33302
33303
33311
33401
33411
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
D
(φ)
L
(mm)
α β b c f i d1 d2 d3 d4 d5 f H h h1 R Sub execution Description

16.12 €

1 Available 4 Days 822378125°125±1°-4.3-261821510--46172013.8LBR-ALBR.37/85 A-8

16.08 €

1 Available 5 Days 1022378125°125±1°-4.3-261821510--46172013.8LBR-ALBR.37/85 A-10

16.19 €

7.77 €

1 Available Same day

Stock

1222378125°125±1°-4.3-261821510--46172013.8LBR-ALBR.37/85 A-12

18.26 €

8.76 €

1 Available Same day

Stock

8284510820°125±1°-7-322225610--52222517.5LBR-ALBR.45/110 A-8

18.37 €

8.82 €

1 Available Same day

Stock

12284510820°125±1°-7-322225610--52222517.5LBR-ALBR.45/110 A-12

18.57 €

1 Available 6 Days 15284510820°125±1°-7-322225610--52222517.5LBR-ALBR.45/110 A-15

17.03 €

8.17 €

1 Available Same day

Stock

-284510820°125±1°1271332-256106.51352162517.5LBR-NLBR.45/110 N-16

23.78 €

11.41 €

1 Available Same day

Stock

10345412720°125±1°-7.3-392631812--61273020.2LBR-ALBR.54/130 A-10

23.85 €

11.45 €

1 Available Same day

Stock

14345412720°125±1°-7.3-392631812--61273020.2LBR-ALBR.54/130 A-14

24.31 €

11.67 €

1 Available Same day

Stock

18345412720°125±1°-7.3-392631812--61273020.2LBR-ALBR.54/130 A-18

24.07 €

11.55 €

1 Available Same day

Stock

-345412525°125±1°167.31939-318126.51966213020.2LBR-NLBR.54/130 N-22

39.80 €

19.10 €

1 Available Same day

Stock

18457517020°105±1°-15-5530421014--80343826LBR-ALBR.75/170 A-18

38.53 €

18.49 €

1 Available Same day

Stock

-457517020°105±1°21152255-4210148.52280263826LBR-NLBR.75/170 N-25

Loading...

  1. 1

Basic information

Material Technopolymer Type of assembly Plain hole

Tech Support