Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
138511 |
138512 |
138513 |
138514 |
138515 |
138516 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color finish accessory code | Description | |
---|---|---|---|---|---|---|
4.80 € | 10 | Available | 5 Days | C9 | M.990/115 EH-6-C9 | |
4.36 € | 10 | 4 Days | C2 | M.990/115 EH-6-C2 | ||
4.80 € 2.30 € | 1 | Available |
Same day
Stock | C3 | M.990/115 EH-6-C3 | |
4.80 € 2.30 € | 1 | Available |
Same day
Stock | C4 | M.990/115 EH-6-C4 | |
4.80 € 2.30 € | 1 | Available |
Same day
Stock | C5 | M.990/115 EH-6-C5 | |
4.80 € 2.30 € | 1 | Available |
Same day
Stock | C6 | M.990/115 EH-6-C6 |
Loading...
f(mm) | 95.5±0.5 | Material | Technopolymer | h(mm) | 35 |
---|---|---|---|---|---|
D/l(mm) | 19 | L(mm) | 115 | h1(mm) | 15 |
d | 6.5 | force 1 | 900 | h2 | 6 |
Hole | 6 | l1 | 75.5 | l2 | 9.5 |
s | 10 | Wheel base | 95 | High performing lines | Profile systems |
Type of assembly | Pass-through holes |