Configure
  • H(mm)
  • s(mm)
  • B(mm)
  • L(mm)
  • D(mm)
  • l3(mm)
  • b1
  • b2
  • b3
  • Diameter
  • d1
  • l1
  • l2
  • R
  • p
  • Dynamic carrying capacity unit(N)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

RE.C7-G - Twin wheels for the general public -Vulcanised rubber coating

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

H

(mm)

s

(mm)

B

(mm)

L

(mm)

D

(mm)

l3

(mm)

b1

b2

b3

Diameter

d

d1

l1

l2

R

p

Dynamic carrying capacity unit

(N)

Description

Minimum order quantity
70
6
60
60
50
18
38.5
48
30
50
-
-
38.5
48
-
-
600
RE.C7-050-SBL-G
12 pieces
100
6
60
60
75
24
38.5
48
33
75
-
-
38.5
48
-
-
800
RE.C7-075-SBL-G
12 pieces
100
6
60
60
75
24
38.5
48
33
75
-
-
38.5
48
95
-
800
RE.C7-075-SBF-G
12 pieces
70
6
60
60
50
18
38.5
48
30
50
-
-
38.5
48
82
-
600
RE.C7-050-SBF-G
12 pieces
70
-
-
-
50
18
-
-
30
50
M10
42
-
-
-
15
600
RE.C7-050-CBL-G
12 pieces
100
-
-
-
75
24
-
-
33
75
M12
52
-
-
-
25
800
RE.C7-075-CBL-G
12 pieces
70
-
-
-
50
18
-
-
30
50
M10
42
-
-
82
15
600
RE.C7-050-CBF-G
12 pieces
100
-
-
-
75
24
-
-
33
75
M12
52
-
-
95
25
800
RE.C7-075-CBF-G
12 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
13.60 €
( 16.18 € )
4 working days
21.43 €
( 25.50 € )
4 working days
26.53 €
( 31.57 € )
4 working days
18.59 €
( 22.12 € )
4 working days
13.75 €
( 16.36 € )
4 working days
21.63 €
( 25.74 € )
4 working days
18.88 €
( 22.47 € )
4 working days
26.62 €
( 31.68 € )
4 working days

More Information

Basic information

Twin castors with steel support.
Vulcanized rubber coating.
The twin castors RE.C7-G are suitable for use in humid environments and in the presence of medium-aggressive chemical environments; use in environments with the presence of organic, chlorinated solvents, hydrocarbons and mineral oils is not recommended.