RE.F4-WEH - Mould-on polyurethane wheels -Electro-welded steel bracket for extra-heavy loads

RE.F4-WEH - Mould-on polyurethane wheels -Electro-welded steel bracket for extra-heavy loads
  • Volume Discount
Castors with bracket for extra-heavy loads
Cast polyurethane coating.
Suitable for heavy duty industrial use and demanding conditions. The cast polyurethane wheels guarantee excellent smoothness, elasticity and high resistance to wear and tear.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
451428
451429
451430
451432
451449
451450
451451
451452
451468
451469
451470
451472
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
B
(mm)
L
(mm)
D
(mm)
b1 b3 Diameter d4 l1 R Rolling resistance unit
(N)
Carrying capacity Dynamic carrying capacity unit
(N)
Description

306.04 €

2 Available 4 Days 2181751401501405015014105-40005001to10000N10000RE.F4-150-SSL-WEH

301.54 €

2 Available 4 Days 2751751402001406520014105-450010001to25000N16000RE.F4-200-SSL-WEH

368.83 €

2 Available 4 Days 3252001602501607425017120-500010001to25000N19000RE.F4-250-SSL-WEH

475.97 €

2 Available 4 Days 3652001603001608130017120-600010001to25000N23000RE.F4-300-SSL-WEH

344.96 €

2 Available 4 Days 218175140150140501501410516640005001to10000N10000RE.F4-150-SSF-WEH

340.41 €

2 Available 4 Days 2751751402001406520014105166450010001to25000N16000RE.F4-200-SSF-WEH

416.11 €

2 Available 4 Days 3252001602501607425017120166500010001to25000N19000RE.F4-250-SSF-WEH

514.87 €

2 Available 4 Days 3652001603001608130017120166600010001to25000N23000RE.F4-300-SSF-WEH

212.50 €

2 Available 4 Days 218175140150140-15014105-40005001to10000N10000RE.F4-150-PSL-WEH

208.01 €

2 Available 4 Days 275175140200140-20014105-450010001to25000N16000RE.F4-200-PSL-WEH

263.41 €

2 Available 4 Days 325200160250160-25017120-500010001to25000N19000RE.F4-250-PSL-WEH

332.64 €

2 Available 4 Days 365200160300160-30017120-600010001to25000N23000RE.F4-300-PSL-WEH

Loading...

  1. 1

Basic information

Bracket material Steel l3(mm) 80

Tech Support