RE.F5-N - Mould-on polyurethane wheels -Steel sheet bracket

RE.F5-N - Mould-on polyurethane wheels -Steel sheet bracket
  • Volume Discount
Wheels with steel support, cast polyurethane coating.
Central wheel body in die-cast aluminium.
Excellent rolling resistance and elasticity features, high wear and tearing resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
451565
451571
451615
451621
451666
451671
451866
451871
451916
451921
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
s
(mm)
B
(mm)
L
(mm)
D
(mm)
l3
(mm)
b1 b2 b3 Diameter d1 d2 l1 l2 R Rolling resistance unit
(N)
Description

60.17 €

4 Available 4 Days 194111401101504010510556150--7387-3300RE.F5-150-SSL-N

85.36 €

2 Available 4 Days 240111401102005010510556200--7387-3600RE.F5-200-SSL-N

73.44 €

4 Available 4 Days 194111401101504010510556150--73871563300RE.F5-150-SSF-N

98.41 €

2 Available 4 Days 240111401102005010510556200--73871563600RE.F5-200-SSF-N

53.13 €

4 Available 4 Days 1941114011015040105105-150--7387-3300RE.F5-150-PSL-N

77.55 €

2 Available 4 Days 2401114011020050105105-200--7387-3600RE.F5-200-PSL-N

60.17 €

4 Available 4 Days 194---15040--5615010220---3300RE.F5-150-FSL-N

85.36 €

2 Available 4 Days 240---20050--5620010220---3600RE.F5-200-FSL-N

73.44 €

4 Available 4 Days 194---15040--5615010220--1563300RE.F5-150-FSF-N

98.41 €

2 Available 4 Days 240---20050--5620010220--1563600RE.F5-200-FSF-N

Loading...

  1. 1

Basic information

Bracket material Steel Carrying capacity 2601to5000N Dynamic carrying capacity unit(N) 3000

Tech Support