Configure
  • a
  • D
  • d2
  • h
  • L
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

SFP+a-EX - Breather caps -with splash guard and flat dipstick technopolymer

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

a

d

D

d2

h

L

Description

Minimum order quantity
188
G 3/8
31
10
9.5
29.5
SFP.30-3/8+a-EX
1 pieces
188
G 1/2
31
12
9.5
29.5
SFP.30-1/2+a-EX
1 pieces
184
G 3/4
42
18
11.5
36.5
SFP.40-3/4+a-EX
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
13.82 €
( 16.45 € )
4 working days
13.82 €
( 16.45 € )
4 working days
12.08 €
( 14.38 € )
4 working days

More Information

Basic information

Breather cap in polyamide-based technopolymer with RAL 1021 yellow colour cover with the word "OIL" and black threaded fitting, NBR synthetic rubber packing ring, technopolymer splash guard, flat section phosphated steel dipstick, without air filter, or with "tech-foam" air filter in cross-linked polyurethane foam and filtration fineness 40 µ.
They comply with ATEX 2014/34/EU requirements (explosive atmospheres).