Configure
  • Shaft Bore Dia. d(mm)
  • Width(mm)
  • Housing
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days

Housing units RALT, two-bolt flanged housing units, sheet steel, eccentric locking collar, light series, P seals

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Shaft Bore Dia. d

(mm)

Basic Load Rating, Dynamic Rating

(N)

Basic Load Rating, Static Rating

(N)

Width

(mm)

Housing

Minimum order quantity

-

20
-
-
24.6
-
1 pieces
25
10100
5900
21.4
FLAN47-LST
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
21.14 €
( 25.16 € )
3 working days
31.92 €
( 37.98 € )
5 working days