Configure
  • Inner Diameter(mm)
  • Outer Diameter(mm)
  • Width(mm)
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 4 working days
    • Within 5 working days
    • Within 7 working days
    • Within 17 working days

L-section ring

Part number:

Still undefined. 56 possible part numbers found.
Quantity:

Part number list

Number of items

Inner Diameter

(mm)

Outer Diameter

(mm)

Width

(mm)

Minimum order quantity
160
188
19
1 pieces
170
201.8
21
1 pieces
180
215
22.5
1 pieces
190
225
22.5
1 pieces
200
239.4
25.5
1 pieces
220.07
261.7
27
1 pieces
240.07
281.6
27
1 pieces
260.08
309.3
31.5
1 pieces
300.08
355.4
36
1 pieces
320.08
375.4
36
1 pieces
60
77.7
10
1 pieces
75
94.5
11
1 pieces
80
101.6
12.5
1 pieces
85
107.6
12.5
1 pieces
90
114.4
14
1 pieces
95
120.6
14
1 pieces
100
127.5
15
1 pieces
90
114.4
15
1 pieces
100
127.5
16
1 pieces
120
153.5
20
1 pieces
130
164.2
21
1 pieces
140
180
23
1 pieces
110
141.8
17
1 pieces
150
193.7
24.5
1 pieces
160
205.5
24.5
1 pieces
120
153.5
17
1 pieces
130
164.2
17
1 pieces
55
77.6
15.5
1 pieces
60
84.5
16
1 pieces
75
104.3
19.5
1 pieces
80
110.6
20
1 pieces
85
117.9
22
1 pieces
95
132.2
24.5
1 pieces
100
139.6
23.5
1 pieces
110
155.9
26.5
1 pieces
130.06
181.7
28
1 pieces
140
196
31
1 pieces
50
71.4
13
1 pieces
55
77.6
14
1 pieces
60
84.5
14.5
1 pieces
65.05
90.5
15.5
1 pieces
75.05
104.1
16.5
1 pieces
80
110.6
17
1 pieces
85
117.9
18.5
1 pieces
90
124.2
18.5
1 pieces
95
132.2
20.5
1 pieces
100
139.6
20.5
1 pieces
110
155.9
22
1 pieces
120
168.6
22.5
1 pieces
130.06
181.7
23
1 pieces
45
71.8
13.5
1 pieces
50
78.8
14.5
1 pieces
65.05
98.5
18
1 pieces
70
110.5
20
1 pieces
80
122
22
1 pieces
85
126
24
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
308.68 €
( 367.33 € )
5 working days
400.90 €
( 477.07 € )
17 working days
414.17 €
( 492.86 € )
17 working days
425.78 €
( 506.68 € )
5 working days
802.88 €
( 955.43 € )
17 working days
1,016.33 €
( 1,209.43 € )
17 working days
1,108.12 €
( 1,318.66 € )
17 working days
1,372.42 €
( 1,633.18 € )
17 working days
2,170.88 €
( 2,583.35 € )
17 working days
2,442.93 €
( 2,907.09 € )
17 working days
94.00 €
( 111.86 € )
4 working days
127.23 €
( 151.40 € )
5 working days
142.12 €
( 169.12 € )
17 working days
155.38 €
( 184.90 € )
17 working days
143.43 €
( 170.68 € )
5 working days
195.73 €
( 232.92 € )
17 working days
197.40 €
( 234.91 € )
17 working days
210.40 €
( 250.38 € )
3 working days
269.15 €
( 320.29 € )
5 working days
303.61 €
( 361.30 € )
5 working days
331.74 €
( 394.77 € )
3 working days
508.17 €
( 604.72 € )
17 working days
228.92 €
( 272.41 € )
17 working days
465.34 €
( 553.75 € )
3 working days
587.22 €
( 698.79 € )
17 working days
270.40 €
( 321.78 € )
17 working days
371.03 €
( 441.53 € )
17 working days
121.65 €
( 144.76 € )
17 working days
170.30 €
( 202.66 € )
17 working days
267.07 €
( 317.81 € )
17 working days
272.62 €
( 324.42 € )
17 working days
279.25 €
( 332.31 € )
17 working days
287.53 €
( 342.16 € )
17 working days
273.70 €
( 325.70 € )
5 working days
413.07 €
( 491.55 € )
17 working days
446.57 €
( 531.42 € )
5 working days
692.38 €
( 823.93 € )
5 working days
93.78 €
( 111.60 € )
17 working days
82.43 €
( 98.09 € )
3 working days
108.28 €
( 128.85 € )
17 working days
98.15 €
( 116.80 € )
3 working days
152.62 €
( 181.62 € )
17 working days
193.12 €
( 229.81 € )
5 working days
213.45 €
( 254.01 € )
17 working days
177.22 €
( 210.89 € )
7 working days
225.60 €
( 268.46 € )
17 working days
285.33 €
( 339.54 € )
17 working days
375.08 €
( 446.35 € )
5 working days
399.91 €
( 475.89 € )
5 working days
419.19 €
( 498.84 € )
5 working days
108.05 €
( 128.58 € )
17 working days
121.78 €
( 144.92 € )
3 working days
181.37 €
( 215.83 € )
17 working days
182.48 €
( 217.15 € )
5 working days
237.21 €
( 282.28 € )
5 working days
272.65 €
( 324.45 € )
3 working days

More Information

Basic information

[Specifications]
・Inner Diameter(mm): 45~320.08
・Outer Diameter(mm): 71.4~375.4
・Width(mm): 10~36