Configure
  • Inner Diameter d(φ)
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Basic Dynamic Load Rating(N)
  • Width with mounting components B1(mm)
  • Type
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days

Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / GExx-KRR-B-FA125 / INA

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Inner Diameter d

(φ)

Outer Diameter D

(φ)

Width B (or T)

(mm)

Basic Dynamic Load Rating

(N)

Maximum Allowable Rotational Speed

(1/min)

Basic Load Rating Static Rating

(N)

Width with mounting components B1

(mm)

Minimum order quantity
20
47
34.1
12800
18700
6600
43.7
1 pieces
25
52
34.9
14000
16700
7800
44.5
1 pieces
30
62
36.5
19500
13800
11300
48.5
1 pieces
35
72
37.7
25500
11700
15300
51.3
1 pieces
40
80
42.9
32500
10300
19800
56.5
1 pieces
45
85
42.9
32500
9600
20400
56.5
1 pieces
50
90
49.2
37500
9000
23200
62.8
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
32.60 €
( 38.79 € )
5 working days
34.27 €
( 40.78 € )
5 working days
41.89 €
( 49.85 € )
5 working days
38.32 €
( 45.60 € )
3 working days
45.08 €
( 53.65 € )
3 working days
54.49 €
( 64.84 € )
3 working days
57.74 €
( 68.71 € )
3 working days