Configure
  • Inner Diameter d(φ)
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Basic Dynamic Load Rating(N)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days

Radial insert ball bearings / single row / outer ring spherical / drive slot / GLExx-KRR-B / INA

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(φ)

Outer Diameter D

(φ)

Width B (or T)

(mm)

Basic Dynamic Load Rating

(N)

Maximum Allowable Rotational Speed

(1/min)

Basic Load Rating Static Rating

(N)

Minimum order quantity
20
47
34.1
13600
18700
6600
1 pieces
25
52
34.9
14900
16700
7800
1 pieces
30
62
36.5
19500
13800
11300
1 pieces
35
72
37.7
25500
11700
15300
1 pieces
40
80
42.9
34500
10300
19800
1 pieces
45
85
42.9
32500
9600
20400
1 pieces
50
90
49.2
37500
9000
23200
1 pieces
60
110
61.9
56000
7300
36000
1 pieces
70
125
68.2
66000
6300
44000
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
39.25 €
( 46.71 € )
5 working days
39.65 €
( 47.18 € )
5 working days
35.72 €
( 42.51 € )
3 working days
55.21 €
( 65.70 € )
5 working days
48.57 €
( 57.80 € )
3 working days
57.74 €
( 68.71 € )
3 working days
64.82 €
( 77.14 € )
3 working days
116.72 €
( 138.90 € )
3 working days
157.57 €
( 187.51 € )
3 working days