Configure
  • Inner Diameter d(φ)
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Basic Dynamic Load Rating(N)
  • Load Direction
  • Width with mounting components B1(mm)
  • RoHS Certificate
  • REACH Certificate
  • Customs tariff — weight(kg)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 4 working days
    • Within 5 working days
    • Within 17 working days

Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / GNExx-KRR-B / INA

Part number:

Still undefined. 17 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(φ)

Outer Diameter D

(φ)

Width B (or T)

(mm)

Basic Dynamic Load Rating

(N)

Maximum Allowable Rotational Speed

(1/min)

Load Direction

Basic Load Rating Static Rating

(N)

Width with mounting components B1

(mm)

RoHS Certificate

REACH Certificate

Customs tariff — weight

(kg)

Minimum order quantity
30
72
36.6
29500
11600
Radial
16700
50.2
-
-
-
1 pieces

-

35
80
38.1
39000
10300
Radial
20900
51.6
-
-
-
1 pieces
35
80
38.1
39000
10300
Radial
20900
51.6
Available
Available
0.74
1 pieces
40
90
41
47000
9100
Radial
26000
54.6
-
-
-
1 pieces
50
110
49.2
66000
7300
Radial
38000
66.75
-
-
-
1 pieces

-

60
130
52
87000
6100
Radial
52000
68
-
-
-
1 pieces
60
130
52
87000
6100
Radial
52000
68
Available
Available
2.9
1 pieces

-

70
150
58
111000
5200
Radial
68000
75.5
-
-
-
1 pieces
70
150
58
111000
5200
Radial
68000
75.5
Available
Available
3.81
1 pieces

-

80
170
73
131000
4550
Radial
87000
93.6
-
-
-
1 pieces
80
170
73
131000
4550
Radial
87000
93.6
Available
Available
7.1
1 pieces

-

90
190
77.5
151000
4050
Radial
107000
101
-
-
-
1 pieces

-

90
190
101
-
-
-
-
-
-
-
-
1 pieces
90
190
77.5
151000
4050
Radial
107000
101
Available
Available
8.07
1 pieces

-

100
215
86
184000
3550
Radial
141000
109.4
-
-
-
1 pieces

-

100
215
109.4
-
-
-
-
-
-
-
-
1 pieces
100
215
86
184000
3550
Radial
141000
109.4
Available
Available
11.41
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
79.09 €
( 94.12 € )
5 working days
57.60 €
( 68.54 € )
4 working days
63.38 €
( 75.42 € )
3 working days
91.42 €
( 108.79 € )
5 working days
128.06 €
( 152.39 € )
5 working days
170.55 €
( 202.95 € )
4 working days
166.11 €
( 197.67 € )
3 working days
242.55 €
( 288.63 € )
4 working days
264.86 €
( 315.18 € )
3 working days
336.15 €
( 400.02 € )
4 working days
331.75 €
( 394.78 € )
3 working days
463.05 €
( 551.03 € )
4 working days
567.70 €
( 675.56 € )
17 working days
547.70 €
( 651.76 € )
4 working days
630.45 €
( 750.24 € )
4 working days
894.18 €
( 1,064.07 € )
5 working days
621.31 €
( 739.36 € )
3 working days