Configure
  • Inner Diameter d(φ)
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Basic Dynamic Load Rating(N)
  • Width with mounting components B1(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days

Radial insert ball bearings / outer ring, cylindrical / eccentric locking collar / P seals on both sides / RALExx-NPP / INA

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(φ)

Outer Diameter D

(φ)

Width B (or T)

(mm)

Basic Dynamic Load Rating

(N)

Basic Load Rating Static Rating

(N)

Width with mounting components B1

(mm)

Minimum order quantity
20
42
16.7
9400
5000
24.5
1 pieces
25
47
17.5
10100
5900
25.5
1 pieces
30
55
18.5
13200
8300
26.5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
16.86 €
( 20.06 € )
3 working days
18.14 €
( 21.59 € )
3 working days
21.82 €
( 25.97 € )
3 working days