Configure
  • Inner Diameter d(φ)
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Basic Dynamic Load Rating(N)
  • Load Direction
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days
    • Within 7 working days
    • Within 17 working days

Self-aligning ball bearings / double row / 23xx-K / C3 / tapered bore / cage selectable / similar to DIN 630 / 23xx-K / similar to DIN 630 / FAG

Part number:

Still undefined. 13 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(φ)

Outer Diameter D

(φ)

Width B (or T)

(mm)

Basic Dynamic Load Rating

(N)

Maximum Allowable Rotational Speed

(1/min)

Load Direction

Basic Load Rating Static Rating

(N)

Minimum order quantity
25
62
24
25000
12200
Radial
6600
1 pieces
30
72
27
32500
10200
Radial
8800
1 pieces

-

35
80
31
-
-
-
-
1 pieces
40
90
33
46000
7900
Radial
13500
1 pieces
45
100
36
55000
7000
Radial
16600
1 pieces

-

50
110
40
-
-
-
-
1 pieces
55
120
43
77000
5700
Radial
24000
1 pieces
60
130
46
89000
5200
Radial
28000
1 pieces
65
140
48
98000
4750
Radial
32500
1 pieces
75
160
55
125000
6100
Radial
42500
1 pieces
80
170
58
139000
5700
Radial
48500
1 pieces
85
180
60
143000
5400
Radial
51000
1 pieces
90
190
64
156000
5100
Radial
58000
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
37.15 €
( 44.21 € )
5 working days
46.35 €
( 55.16 € )
5 working days
53.90 €
( 64.14 € )
5 working days
63.75 €
( 75.86 € )
5 working days
72.97 €
( 86.83 € )
3 working days
96.95 €
( 115.37 € )
3 working days
135.49 €
( 161.23 € )
5 working days
166.92 €
( 198.63 € )
5 working days
221.47 €
( 263.55 € )
17 working days
491.78 €
( 585.22 € )
7 working days
604.40 €
( 719.24 € )
17 working days
668.12 €
( 795.06 € )
17 working days
769.30 €
( 915.47 € )
5 working days